Auxiliary switch block series LADN (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LADN11
LADN22
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (depth)
(mm)
Contact type Mounting type (relays)

16.93 €

1 Available 3 Days 351 breakerFront

20.23 €

1 Available 3 Days -2 breakersSite

Loading...

  1. 1

Basic information

Product type Auxiliary switch module Switching voltage (min.)(V DC) 17 Max. temperature(°C) +50
Min. temperature(°C) -25 IP rating IP2X Connection (components) Screw terminals

Tech Support