ClimaSys forced vent. with outlet grille and filter G2 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NSYCVF38M230PF
NSYCVF85M230PF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Air flow rate
(m3/h)
Min. temperature
(°C)
Max. temperature
(°C)
Noise emission (max.)
(dB)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)

82.77 €

1 Available 3 Days 39-10704113711749

125.27 €

1 Available 3 Days 98-20604917015062

Loading...

  1. 1

Basic information

Product type Fan unit Operating voltage(V) 230 IP rating IP54

Tech Support