Fine filter G3 f output grid / filter fan cut-out【5 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NSYCAF125T

Part Number
NSYCAF125T
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

44.44 €

5 Pieces Per Package

1 pack Available 3 Days

Loading...

  1. 1

Basic information

Product type Filter pad Product size (height)(mm) 150 Product size (width)(mm) 170
Quantity(pc(s)) 5

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360