Cat.8 2000MHz S / FTP Patch cord LSZH grey (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1922HF-0.5M
1922HF-1.0M
1922HF-2.0M
1922HF-3.0M
1922HF-5.0M
1922HF-7.5M
1922HF-10.0M
1922HF-15.0M
1922HF-20.0M
1922HF-25.0M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(m)

7.92 €

1 Available 4 Days 0.5

9.30 €

1 Available 4 Days 1

12.20 €

1 Available 4 Days 2

15.08 €

1 Available 4 Days 3

21.22 €

1 Available 4 Days 5

28.50 €

1 Available 4 Days 7.5

36.24 €

1 Available 4 Days 10

51.10 €

1 Available 4 Days 15

67.02 €

1 Available 4 Days 20

73.38 €

1 Available 4 Days 25

Loading...

  1. 1

Basic information

Color Gray Connector A Cat.8.1 RJ45 8P8C Connector B Cat.8.1 RJ45 8P8C
Wire type Cat: 8 S / FTP Transmission 25G/40G Base-T 2 GHz Outer Diameter(mm) 8

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360