Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1009180500
Part Number
|
---|
1009180500 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of poles | Type of plug-in contact, field sided | Positioning cable feed, field-sided | Type of plug-in contact, box-sided | Positioning cable feed, box-sided | Cable length | Colour cable sheath | With LED indication | Screened | Permitted cable outer temperature, fixed | Permitted cable outer temperature, in movement | Rated current In | Nominal rated voltage | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 24.60 € | 1 | 4 Days | 4 | Female (bus) | Straight | Female (bus) | Straight | 5 | Black | No | No | -40 - 80 | -25 - 80 | 4 | 250 |
Loading...
Type of electrical connection, field-sided | M12 | Type of electrical connection, box-sided | M12 | Material of cable sheath | PUR (Polyurethane) |
---|---|---|---|---|---|
Halogen free | Yes | Type of cable | Multi-core | Material contact body | Other |
Material of contact surface | Au |
This page is Sensor-Actuator Cable (Assembled), Connecting Line, M12 / M12, part number 1009180500.
You can find the detail information about specifications and dimensions on part number 1009180500.
Configure
Basic Attributes
Number of poles
Type of plug-in contact, field sided
Positioning cable feed, field-sided
Type of plug-in contact, box-sided
Positioning cable feed, box-sided
Cable length
Colour cable sheath
With LED indication
Screened
Permitted cable outer temperature, fixed
Permitted cable outer temperature, in movement
Rated current In
Nominal rated voltage
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1004311000 |
1004320100 |
1004320150 |
1009180800 |
1009181000 |
1009190800 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of poles | Type of plug-in contact, field sided | Positioning cable feed, field-sided | Type of plug-in contact, box-sided | Positioning cable feed, box-sided | Cable length | Colour cable sheath | With LED indication | Screened | Permitted cable outer temperature, fixed | Permitted cable outer temperature, in movement | Rated current In | Nominal rated voltage |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
42.52 € | 1 | 4 Days | 4 | Female (bus) | Angled | Male (plug) | Straight | 10 | Black | Yes | No | -40 - 105 | -30 - 105 | 4 | 24 | |||
22.65 € | 1 | 4 Days | 3 | Female (bus) | Angled | Male (plug) | Straight | 1 | Black | Yes | No | -40 - 105 | -30 - 105 | 4 | 24 | |||
23.55 € | 1 | 4 Days | 3 | Female (bus) | Angled | Male (plug) | Straight | 1.5 | Black | Yes | No | -40 - 105 | -30 - 105 | 4 | 24 | |||
29.32 € | 1 | 4 Days | 4 | Female (bus) | Straight | Female (bus) | Straight | 8 | Black | No | No | -40 - 80 | -25 - 80 | 4 | 250 | |||
- | 32.46 € | 1 | 4 Days | 4 | Female (bus) | Straight | Female (bus) | Straight | 10 | Black | No | No | -40 - 80 | -25 - 80 | 4 | 250 | ||
33.42 € | 1 | 4 Days | 5 | Female (bus) | Straight | Female (bus) | Straight | 8 | Black | No | No | -40 - 80 | -25 - 80 | 4 | 125 |