Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1026731000
Part Number
|
---|
1026731000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of poles | Cable length | Material of cable sheath | Halogen free | Colour cable sheath | With LED indication | Screened | Material of contact surface | Permitted cable outer temperature, fixed | Permitted cable outer temperature, in movement | Rated current In | Nominal rated voltage | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 52.85 € | 1 | 65 Days | 3 | 10 | PUR (Polyurethane) | - | Grey | Yes | No | - | -40 - 80 | 0 - 80 | 4 | 24 |
Loading...
Type of plug-in contact, field sided | Male (plug) | Positioning cable feed, field-sided | Other | Type of plug-in contact, box-sided | Male (plug) |
---|---|---|---|---|---|
Positioning cable feed, box-sided | Other | Type of cable | Multi-core |
This page is Valve Cable (Assembled), One End without Connector - Valve Plug, Design A, part number 1026731000.
You can find the detail information about specifications and dimensions on part number 1026731000.
Configure
Basic Attributes
Halogen free
Material of contact surface
Number of poles
Cable length
Material of cable sheath
Colour cable sheath
With LED indication
Screened
Permitted cable outer temperature, fixed
Permitted cable outer temperature, in movement
Rated current In
Nominal rated voltage
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1026730150 |
1026730300 |
1026730500 |
1435450150 |
1435450200 |
9457710080 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of poles | Cable length | Material of cable sheath | Halogen free | Colour cable sheath | With LED indication | Screened | Material of contact surface | Permitted cable outer temperature, fixed | Permitted cable outer temperature, in movement | Rated current In | Nominal rated voltage |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 35.11 € | 1 | 4 Days | 3 | 1.5 | PUR (Polyurethane) | - | Grey | Yes | No | - | -40 - 80 | 0 - 80 | 4 | 24 | ||
- | 37.77 € | 1 | 4 Days | 3 | 3 | PUR (Polyurethane) | - | Grey | Yes | No | - | -40 - 80 | 0 - 80 | 4 | 24 | ||
- | 41.49 € | 1 | 40 Days | 3 | 5 | PUR (Polyurethane) | - | Grey | Yes | No | - | -40 - 80 | 0 - 80 | 4 | 24 | ||
- | 23.37 € | 1 | 39 Days | 4 | 1.5 | - | - | - | - | - | - | - | - | - | - | ||
- | 23.85 € | 1 | 39 Days | 4 | 2 | - | - | - | - | - | - | - | - | - | - | ||
12.77 € | 1 | 4 Days | 3 | 0.8 | PUR (Polyurethane) | Yes | Black | Yes | No | Sn | -50 - 80 | -25 - 80 | 4 | 24 |