PLC-Wire, Digital Signals, Cable LiYY

Click on this image to zoom in.

Click on this image to zoom in.

PLC-Wire, Digital Signals, Cable LiYY

Standard Unit Price:
26.94
Shipping Days:
9 Days

Assembled cable for electrical connection and information transmission between the PLC and a PLC interface.

Basic Specifications

  • Function
    PLC - other devices
  • Suitable for input board PLC
    No
  • Suitable for output card PLC
    No
  • Suitable for digital signals
    Yes
  • Suitable for analogue signals
    No
Part Number
Number of poles

Refine by

  • 10
  • 14
  • 16
  • 18
  • 20
  • 24
  • 26
  • 34
  • 40
  • 50
  • Clear
Length

Refine by

  • 0.5
  • 1
  • 1.5
  • 2
  • 2.5
  • 3
  • 3.5
  • 4
  • 5
  • 6
  • 7
  • 8
  • 9
  • 10
  • Clear
Type of electrical connection, field-sided

Refine by

  • Cable end sleeve
  • Connection plug board
  • Other
  • Clear
Type of electrical connection, box-sided

Refine by

  • Cable end sleeve
  • Connection plug board
  • Other
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
40
5
Other
Connection plug board
30 Days
118.06

1349700050
Part Number : 1349700050
Shipping Days 30 Days
Standard Unit Price 118.06

Specificationtitle

  • Function
    PLC - other devices
  • Number of poles
    40
  • Length
    5
  • Suitable for input board PLC
    No
  • Suitable for output card PLC
    No
  • Suitable for digital signals
    Yes
  • Suitable for analogue signals
    No
  • Type of electrical connection, field-sided
    Other
  • Type of electrical connection, box-sided
    Connection plug board
40
6
Other
Connection plug board
30 Days
129.00

1349700060
Part Number : 1349700060
Shipping Days 30 Days
Standard Unit Price 129.00

Specificationtitle

  • Function
    PLC - other devices
  • Number of poles
    40
  • Length
    6
  • Suitable for input board PLC
    No
  • Suitable for output card PLC
    No
  • Suitable for digital signals
    Yes
  • Suitable for analogue signals
    No
  • Type of electrical connection, field-sided
    Other
  • Type of electrical connection, box-sided
    Connection plug board
40
8
Other
Connection plug board
30 Days
150.89

1349700080
Part Number : 1349700080
Shipping Days 30 Days
Standard Unit Price 150.89

Specificationtitle

  • Function
    PLC - other devices
  • Number of poles
    40
  • Length
    8
  • Suitable for input board PLC
    No
  • Suitable for output card PLC
    No
  • Suitable for digital signals
    Yes
  • Suitable for analogue signals
    No
  • Type of electrical connection, field-sided
    Other
  • Type of electrical connection, box-sided
    Connection plug board
40
9
Other
Connection plug board
30 Days
161.69

1349700090
Part Number : 1349700090
Shipping Days 30 Days
Standard Unit Price 161.69

Specificationtitle

  • Function
    PLC - other devices
  • Number of poles
    40
  • Length
    9
  • Suitable for input board PLC
    No
  • Suitable for output card PLC
    No
  • Suitable for digital signals
    Yes
  • Suitable for analogue signals
    No
  • Type of electrical connection, field-sided
    Other
  • Type of electrical connection, box-sided
    Connection plug board
40
10
Other
Connection plug board
30 Days
172.63

1349700100
Part Number : 1349700100
Shipping Days 30 Days
Standard Unit Price 172.63

Specificationtitle

  • Function
    PLC - other devices
  • Number of poles
    40
  • Length
    10
  • Suitable for input board PLC
    No
  • Suitable for output card PLC
    No
  • Suitable for digital signals
    Yes
  • Suitable for analogue signals
    No
  • Type of electrical connection, field-sided
    Other
  • Type of electrical connection, box-sided
    Connection plug board
50
1
Cable end sleeve
Cable end sleeve
30 Days
95.17

1349720010
Part Number : 1349720010
Shipping Days 30 Days
Standard Unit Price 95.17

Specificationtitle

  • Function
    PLC - other devices
  • Number of poles
    50
  • Length
    1
  • Suitable for input board PLC
    No
  • Suitable for output card PLC
    No
  • Suitable for digital signals
    Yes
  • Suitable for analogue signals
    No
  • Type of electrical connection, field-sided
    Cable end sleeve
  • Type of electrical connection, box-sided
    Cable end sleeve
50
3
Cable end sleeve
Cable end sleeve
30 Days
123.97

1349720030
Part Number : 1349720030
Shipping Days 30 Days
Standard Unit Price 123.97

Specificationtitle

  • Function
    PLC - other devices
  • Number of poles
    50
  • Length
    3
  • Suitable for input board PLC
    No
  • Suitable for output card PLC
    No
  • Suitable for digital signals
    Yes
  • Suitable for analogue signals
    No
  • Type of electrical connection, field-sided
    Cable end sleeve
  • Type of electrical connection, box-sided
    Cable end sleeve
50
5
Cable end sleeve
Cable end sleeve
30 Days
152.62

1349720050
Part Number : 1349720050
Shipping Days 30 Days
Standard Unit Price 152.62

Specificationtitle

  • Function
    PLC - other devices
  • Number of poles
    50
  • Length
    5
  • Suitable for input board PLC
    No
  • Suitable for output card PLC
    No
  • Suitable for digital signals
    Yes
  • Suitable for analogue signals
    No
  • Type of electrical connection, field-sided
    Cable end sleeve
  • Type of electrical connection, box-sided
    Cable end sleeve
50
8
Cable end sleeve
Cable end sleeve
30 Days
195.80

1349720080
Part Number : 1349720080
Shipping Days 30 Days
Standard Unit Price 195.80

Specificationtitle

  • Function
    PLC - other devices
  • Number of poles
    50
  • Length
    8
  • Suitable for input board PLC
    No
  • Suitable for output card PLC
    No
  • Suitable for digital signals
    Yes
  • Suitable for analogue signals
    No
  • Type of electrical connection, field-sided
    Cable end sleeve
  • Type of electrical connection, box-sided
    Cable end sleeve
50
10
Cable end sleeve
Cable end sleeve
30 Days
224.51

1349720100
Part Number : 1349720100
Shipping Days 30 Days
Standard Unit Price 224.51

Specificationtitle

  • Function
    PLC - other devices
  • Number of poles
    50
  • Length
    10
  • Suitable for input board PLC
    No
  • Suitable for output card PLC
    No
  • Suitable for digital signals
    Yes
  • Suitable for analogue signals
    No
  • Type of electrical connection, field-sided
    Cable end sleeve
  • Type of electrical connection, box-sided
    Cable end sleeve
10
0.5
Connection plug board
Cable end sleeve
30 Days
26.94

1349730005
Part Number : 1349730005
Shipping Days 30 Days
Standard Unit Price 26.94

Specificationtitle

  • Function
    PLC - other devices
  • Number of poles
    10
  • Length
    0.5
  • Suitable for input board PLC
    No
  • Suitable for output card PLC
    No
  • Suitable for digital signals
    Yes
  • Suitable for analogue signals
    No
  • Type of electrical connection, field-sided
    Connection plug board
  • Type of electrical connection, box-sided
    Cable end sleeve
10
1
Connection plug board
Cable end sleeve
30 Days
28.92

1349730010
Part Number : 1349730010
Shipping Days 30 Days
Standard Unit Price 28.92

Specificationtitle

  • Function
    PLC - other devices
  • Number of poles
    10
  • Length
    1
  • Suitable for input board PLC
    No
  • Suitable for output card PLC
    No
  • Suitable for digital signals
    Yes
  • Suitable for analogue signals
    No
  • Type of electrical connection, field-sided
    Connection plug board
  • Type of electrical connection, box-sided
    Cable end sleeve
10
1.5
Connection plug board
Cable end sleeve
30 Days
30.94

1349730015
Part Number : 1349730015
Shipping Days 30 Days
Standard Unit Price 30.94

Specificationtitle

  • Function
    PLC - other devices
  • Number of poles
    10
  • Length
    1.5
  • Suitable for input board PLC
    No
  • Suitable for output card PLC
    No
  • Suitable for digital signals
    Yes
  • Suitable for analogue signals
    No
  • Type of electrical connection, field-sided
    Connection plug board
  • Type of electrical connection, box-sided
    Cable end sleeve
10
2
Connection plug board
Cable end sleeve
30 Days
33.12

1349730020
Part Number : 1349730020
Shipping Days 30 Days
Standard Unit Price 33.12

Specificationtitle

  • Function
    PLC - other devices
  • Number of poles
    10
  • Length
    2
  • Suitable for input board PLC
    No
  • Suitable for output card PLC
    No
  • Suitable for digital signals
    Yes
  • Suitable for analogue signals
    No
  • Type of electrical connection, field-sided
    Connection plug board
  • Type of electrical connection, box-sided
    Cable end sleeve
10
2.5
Connection plug board
Cable end sleeve
30 Days
34.98

1349730025
Part Number : 1349730025
Shipping Days 30 Days
Standard Unit Price 34.98

Specificationtitle

  • Function
    PLC - other devices
  • Number of poles
    10
  • Length
    2.5
  • Suitable for input board PLC
    No
  • Suitable for output card PLC
    No
  • Suitable for digital signals
    Yes
  • Suitable for analogue signals
    No
  • Type of electrical connection, field-sided
    Connection plug board
  • Type of electrical connection, box-sided
    Cable end sleeve
10
3
Connection plug board
Cable end sleeve
30 Days
37.14

1349730030
Part Number : 1349730030
Shipping Days 30 Days
Standard Unit Price 37.14

Specificationtitle

  • Function
    PLC - other devices
  • Number of poles
    10
  • Length
    3
  • Suitable for input board PLC
    No
  • Suitable for output card PLC
    No
  • Suitable for digital signals
    Yes
  • Suitable for analogue signals
    No
  • Type of electrical connection, field-sided
    Connection plug board
  • Type of electrical connection, box-sided
    Cable end sleeve
10
5
Connection plug board
Cable end sleeve
30 Days
45.22

1349730050
Part Number : 1349730050
Shipping Days 30 Days
Standard Unit Price 45.22

Specificationtitle

  • Function
    PLC - other devices
  • Number of poles
    10
  • Length
    5
  • Suitable for input board PLC
    No
  • Suitable for output card PLC
    No
  • Suitable for digital signals
    Yes
  • Suitable for analogue signals
    No
  • Type of electrical connection, field-sided
    Connection plug board
  • Type of electrical connection, box-sided
    Cable end sleeve
14
1
Connection plug board
Cable end sleeve
30 Days
39.03

1349740010
Part Number : 1349740010
Shipping Days 30 Days
Standard Unit Price 39.03

Specificationtitle

  • Function
    PLC - other devices
  • Number of poles
    14
  • Length
    1
  • Suitable for input board PLC
    No
  • Suitable for output card PLC
    No
  • Suitable for digital signals
    Yes
  • Suitable for analogue signals
    No
  • Type of electrical connection, field-sided
    Connection plug board
  • Type of electrical connection, box-sided
    Cable end sleeve
14
1.5
Connection plug board
Cable end sleeve
30 Days
42.03

1349740015
Part Number : 1349740015
Shipping Days 30 Days
Standard Unit Price 42.03

Specificationtitle

  • Function
    PLC - other devices
  • Number of poles
    14
  • Length
    1.5
  • Suitable for input board PLC
    No
  • Suitable for output card PLC
    No
  • Suitable for digital signals
    Yes
  • Suitable for analogue signals
    No
  • Type of electrical connection, field-sided
    Connection plug board
  • Type of electrical connection, box-sided
    Cable end sleeve
14
2
Connection plug board
Cable end sleeve
30 Days
45.06

1349740020
Part Number : 1349740020
Shipping Days 30 Days
Standard Unit Price 45.06

Specificationtitle

  • Function
    PLC - other devices
  • Number of poles
    14
  • Length
    2
  • Suitable for input board PLC
    No
  • Suitable for output card PLC
    No
  • Suitable for digital signals
    Yes
  • Suitable for analogue signals
    No
  • Type of electrical connection, field-sided
    Connection plug board
  • Type of electrical connection, box-sided
    Cable end sleeve
16
0.5
Cable end sleeve
Cable end sleeve
30 Days
37.14

1349770005
Part Number : 1349770005
Shipping Days 30 Days
Standard Unit Price 37.14

Specificationtitle

  • Function
    PLC - other devices
  • Number of poles
    16
  • Length
    0.5
  • Suitable for input board PLC
    No
  • Suitable for output card PLC
    No
  • Suitable for digital signals
    Yes
  • Suitable for analogue signals
    No
  • Type of electrical connection, field-sided
    Cable end sleeve
  • Type of electrical connection, box-sided
    Cable end sleeve
16
1
Cable end sleeve
Cable end sleeve
30 Days
40.32

1349770010
Part Number : 1349770010
Shipping Days 30 Days
Standard Unit Price 40.32

Specificationtitle

  • Function
    PLC - other devices
  • Number of poles
    16
  • Length
    1
  • Suitable for input board PLC
    No
  • Suitable for output card PLC
    No
  • Suitable for digital signals
    Yes
  • Suitable for analogue signals
    No
  • Type of electrical connection, field-sided
    Cable end sleeve
  • Type of electrical connection, box-sided
    Cable end sleeve
16
2
Cable end sleeve
Cable end sleeve
30 Days
46.78

1349770020
Part Number : 1349770020
Shipping Days 30 Days
Standard Unit Price 46.78

Specificationtitle

  • Function
    PLC - other devices
  • Number of poles
    16
  • Length
    2
  • Suitable for input board PLC
    No
  • Suitable for output card PLC
    No
  • Suitable for digital signals
    Yes
  • Suitable for analogue signals
    No
  • Type of electrical connection, field-sided
    Cable end sleeve
  • Type of electrical connection, box-sided
    Cable end sleeve
16
3
Cable end sleeve
Cable end sleeve
30 Days
53.12

1349770030
Part Number : 1349770030
Shipping Days 30 Days
Standard Unit Price 53.12

Specificationtitle

  • Function
    PLC - other devices
  • Number of poles
    16
  • Length
    3
  • Suitable for input board PLC
    No
  • Suitable for output card PLC
    No
  • Suitable for digital signals
    Yes
  • Suitable for analogue signals
    No
  • Type of electrical connection, field-sided
    Cable end sleeve
  • Type of electrical connection, box-sided
    Cable end sleeve
20
0.5
Connection plug board
Cable end sleeve
30 Days
45.06

1349790005
Part Number : 1349790005
Shipping Days 30 Days
Standard Unit Price 45.06

Specificationtitle

  • Function
    PLC - other devices
  • Number of poles
    20
  • Length
    0.5
  • Suitable for input board PLC
    No
  • Suitable for output card PLC
    No
  • Suitable for digital signals
    Yes
  • Suitable for analogue signals
    No
  • Type of electrical connection, field-sided
    Connection plug board
  • Type of electrical connection, box-sided
    Cable end sleeve
20
1
Connection plug board
Cable end sleeve
30 Days
49.68

1349790010
Part Number : 1349790010
Shipping Days 30 Days
Standard Unit Price 49.68

Specificationtitle

  • Function
    PLC - other devices
  • Number of poles
    20
  • Length
    1
  • Suitable for input board PLC
    No
  • Suitable for output card PLC
    No
  • Suitable for digital signals
    Yes
  • Suitable for analogue signals
    No
  • Type of electrical connection, field-sided
    Connection plug board
  • Type of electrical connection, box-sided
    Cable end sleeve
20
2
Connection plug board
Cable end sleeve
30 Days
58.75

1349790020
Part Number : 1349790020
Shipping Days 30 Days
Standard Unit Price 58.75

Specificationtitle

  • Function
    PLC - other devices
  • Number of poles
    20
  • Length
    2
  • Suitable for input board PLC
    No
  • Suitable for output card PLC
    No
  • Suitable for digital signals
    Yes
  • Suitable for analogue signals
    No
  • Type of electrical connection, field-sided
    Connection plug board
  • Type of electrical connection, box-sided
    Cable end sleeve
20
2.5
Connection plug board
Cable end sleeve
30 Days
63.20

1349790025
Part Number : 1349790025
Shipping Days 30 Days
Standard Unit Price 63.20

Specificationtitle

  • Function
    PLC - other devices
  • Number of poles
    20
  • Length
    2.5
  • Suitable for input board PLC
    No
  • Suitable for output card PLC
    No
  • Suitable for digital signals
    Yes
  • Suitable for analogue signals
    No
  • Type of electrical connection, field-sided
    Connection plug board
  • Type of electrical connection, box-sided
    Cable end sleeve
20
3
Connection plug board
Cable end sleeve
30 Days
67.82

1349790030
Part Number : 1349790030
Shipping Days 30 Days
Standard Unit Price 67.82

Specificationtitle

  • Function
    PLC - other devices
  • Number of poles
    20
  • Length
    3
  • Suitable for input board PLC
    No
  • Suitable for output card PLC
    No
  • Suitable for digital signals
    Yes
  • Suitable for analogue signals
    No
  • Type of electrical connection, field-sided
    Connection plug board
  • Type of electrical connection, box-sided
    Cable end sleeve
20
4
Connection plug board
Cable end sleeve
30 Days
76.89

1349790040
Part Number : 1349790040
Shipping Days 30 Days
Standard Unit Price 76.89

Specificationtitle

  • Function
    PLC - other devices
  • Number of poles
    20
  • Length
    4
  • Suitable for input board PLC
    No
  • Suitable for output card PLC
    No
  • Suitable for digital signals
    Yes
  • Suitable for analogue signals
    No
  • Type of electrical connection, field-sided
    Connection plug board
  • Type of electrical connection, box-sided
    Cable end sleeve
20
5
Connection plug board
Cable end sleeve
30 Days
85.95

1349790050
Part Number : 1349790050
Shipping Days 30 Days
Standard Unit Price 85.95

Specificationtitle

  • Function
    PLC - other devices
  • Number of poles
    20
  • Length
    5
  • Suitable for input board PLC
    No
  • Suitable for output card PLC
    No
  • Suitable for digital signals
    Yes
  • Suitable for analogue signals
    No
  • Type of electrical connection, field-sided
    Connection plug board
  • Type of electrical connection, box-sided
    Cable end sleeve
20
6
Connection plug board
Cable end sleeve
30 Days
95.00

1349790060
Part Number : 1349790060
Shipping Days 30 Days
Standard Unit Price 95.00

Specificationtitle

  • Function
    PLC - other devices
  • Number of poles
    20
  • Length
    6
  • Suitable for input board PLC
    No
  • Suitable for output card PLC
    No
  • Suitable for digital signals
    Yes
  • Suitable for analogue signals
    No
  • Type of electrical connection, field-sided
    Connection plug board
  • Type of electrical connection, box-sided
    Cable end sleeve
20
8
Connection plug board
Cable end sleeve
30 Days
113.03

1349790080
Part Number : 1349790080
Shipping Days 30 Days
Standard Unit Price 113.03

Specificationtitle

  • Function
    PLC - other devices
  • Number of poles
    20
  • Length
    8
  • Suitable for input board PLC
    No
  • Suitable for output card PLC
    No
  • Suitable for digital signals
    Yes
  • Suitable for analogue signals
    No
  • Type of electrical connection, field-sided
    Connection plug board
  • Type of electrical connection, box-sided
    Cable end sleeve
20
10
Connection plug board
Cable end sleeve
30 Days
131.15

1349790100
Part Number : 1349790100
Shipping Days 30 Days
Standard Unit Price 131.15

Specificationtitle

  • Function
    PLC - other devices
  • Number of poles
    20
  • Length
    10
  • Suitable for input board PLC
    No
  • Suitable for output card PLC
    No
  • Suitable for digital signals
    Yes
  • Suitable for analogue signals
    No
  • Type of electrical connection, field-sided
    Connection plug board
  • Type of electrical connection, box-sided
    Cable end sleeve
26
1
Connection plug board
Cable end sleeve
30 Days
56.60

1349820010
Part Number : 1349820010
Shipping Days 30 Days
Standard Unit Price 56.60

Specificationtitle

  • Function
    PLC - other devices
  • Number of poles
    26
  • Length
    1
  • Suitable for input board PLC
    No
  • Suitable for output card PLC
    No
  • Suitable for digital signals
    Yes
  • Suitable for analogue signals
    No
  • Type of electrical connection, field-sided
    Connection plug board
  • Type of electrical connection, box-sided
    Cable end sleeve
26
1.5
Connection plug board
Cable end sleeve
30 Days
62.05

1349820015
Part Number : 1349820015
Shipping Days 30 Days
Standard Unit Price 62.05

Specificationtitle

  • Function
    PLC - other devices
  • Number of poles
    26
  • Length
    1.5
  • Suitable for input board PLC
    No
  • Suitable for output card PLC
    No
  • Suitable for digital signals
    Yes
  • Suitable for analogue signals
    No
  • Type of electrical connection, field-sided
    Connection plug board
  • Type of electrical connection, box-sided
    Cable end sleeve
26
4
Connection plug board
Cable end sleeve
30 Days
89.28

1349820040
Part Number : 1349820040
Shipping Days 30 Days
Standard Unit Price 89.28

Specificationtitle

  • Function
    PLC - other devices
  • Number of poles
    26
  • Length
    4
  • Suitable for input board PLC
    No
  • Suitable for output card PLC
    No
  • Suitable for digital signals
    Yes
  • Suitable for analogue signals
    No
  • Type of electrical connection, field-sided
    Connection plug board
  • Type of electrical connection, box-sided
    Cable end sleeve
34
1
Connection plug board
Cable end sleeve
51 Days
61.43

1349840010
Part Number : 1349840010
Shipping Days 51 Days
Standard Unit Price 61.43

Specificationtitle

  • Function
    PLC - other devices
  • Number of poles
    34
  • Length
    1
  • Suitable for input board PLC
    No
  • Suitable for output card PLC
    No
  • Suitable for digital signals
    Yes
  • Suitable for analogue signals
    No
  • Type of electrical connection, field-sided
    Connection plug board
  • Type of electrical connection, box-sided
    Cable end sleeve
34
2
Connection plug board
Cable end sleeve
30 Days
72.42

1349840020
Part Number : 1349840020
Shipping Days 30 Days
Standard Unit Price 72.42

Specificationtitle

  • Function
    PLC - other devices
  • Number of poles
    34
  • Length
    2
  • Suitable for input board PLC
    No
  • Suitable for output card PLC
    No
  • Suitable for digital signals
    Yes
  • Suitable for analogue signals
    No
  • Type of electrical connection, field-sided
    Connection plug board
  • Type of electrical connection, box-sided
    Cable end sleeve
34
3
Connection plug board
Cable end sleeve
30 Days
83.37

1349840030
Part Number : 1349840030
Shipping Days 30 Days
Standard Unit Price 83.37

Specificationtitle

  • Function
    PLC - other devices
  • Number of poles
    34
  • Length
    3
  • Suitable for input board PLC
    No
  • Suitable for output card PLC
    No
  • Suitable for digital signals
    Yes
  • Suitable for analogue signals
    No
  • Type of electrical connection, field-sided
    Connection plug board
  • Type of electrical connection, box-sided
    Cable end sleeve
34
4
Connection plug board
Cable end sleeve
30 Days
94.15

1349840040
Part Number : 1349840040
Shipping Days 30 Days
Standard Unit Price 94.15

Specificationtitle

  • Function
    PLC - other devices
  • Number of poles
    34
  • Length
    4
  • Suitable for input board PLC
    No
  • Suitable for output card PLC
    No
  • Suitable for digital signals
    Yes
  • Suitable for analogue signals
    No
  • Type of electrical connection, field-sided
    Connection plug board
  • Type of electrical connection, box-sided
    Cable end sleeve
34
6
Connection plug board
Cable end sleeve
30 Days
116.06

1349840060
Part Number : 1349840060
Shipping Days 30 Days
Standard Unit Price 116.06

Specificationtitle

  • Function
    PLC - other devices
  • Number of poles
    34
  • Length
    6
  • Suitable for input board PLC
    No
  • Suitable for output card PLC
    No
  • Suitable for digital signals
    Yes
  • Suitable for analogue signals
    No
  • Type of electrical connection, field-sided
    Connection plug board
  • Type of electrical connection, box-sided
    Cable end sleeve
34
10
Connection plug board
Cable end sleeve
30 Days
159.66

1349840100
Part Number : 1349840100
Shipping Days 30 Days
Standard Unit Price 159.66

Specificationtitle

  • Function
    PLC - other devices
  • Number of poles
    34
  • Length
    10
  • Suitable for input board PLC
    No
  • Suitable for output card PLC
    No
  • Suitable for digital signals
    Yes
  • Suitable for analogue signals
    No
  • Type of electrical connection, field-sided
    Connection plug board
  • Type of electrical connection, box-sided
    Cable end sleeve
40
1
Other
Cable end sleeve
30 Days
63.92

1349880010
Part Number : 1349880010
Shipping Days 30 Days
Standard Unit Price 63.92

Specificationtitle

  • Function
    PLC - other devices
  • Number of poles
    40
  • Length
    1
  • Suitable for input board PLC
    No
  • Suitable for output card PLC
    No
  • Suitable for digital signals
    Yes
  • Suitable for analogue signals
    No
  • Type of electrical connection, field-sided
    Other
  • Type of electrical connection, box-sided
    Cable end sleeve
40
2
Other
Cable end sleeve
30 Days
74.88

1349880020
Part Number : 1349880020
Shipping Days 30 Days
Standard Unit Price 74.88

Specificationtitle

  • Function
    PLC - other devices
  • Number of poles
    40
  • Length
    2
  • Suitable for input board PLC
    No
  • Suitable for output card PLC
    No
  • Suitable for digital signals
    Yes
  • Suitable for analogue signals
    No
  • Type of electrical connection, field-sided
    Other
  • Type of electrical connection, box-sided
    Cable end sleeve
40
2.5
Other
Cable end sleeve
30 Days
80.28

1349880025
Part Number : 1349880025
Shipping Days 30 Days
Standard Unit Price 80.28

Specificationtitle

  • Function
    PLC - other devices
  • Number of poles
    40
  • Length
    2.5
  • Suitable for input board PLC
    No
  • Suitable for output card PLC
    No
  • Suitable for digital signals
    Yes
  • Suitable for analogue signals
    No
  • Type of electrical connection, field-sided
    Other
  • Type of electrical connection, box-sided
    Cable end sleeve
40
3
Other
Cable end sleeve
30 Days
85.80

1349880030
Part Number : 1349880030
Shipping Days 30 Days
Standard Unit Price 85.80

Specificationtitle

  • Function
    PLC - other devices
  • Number of poles
    40
  • Length
    3
  • Suitable for input board PLC
    No
  • Suitable for output card PLC
    No
  • Suitable for digital signals
    Yes
  • Suitable for analogue signals
    No
  • Type of electrical connection, field-sided
    Other
  • Type of electrical connection, box-sided
    Cable end sleeve
40
4
Other
Cable end sleeve
30 Days
96.74

1349880040
Part Number : 1349880040
Shipping Days 30 Days
Standard Unit Price 96.74

Specificationtitle

  • Function
    PLC - other devices
  • Number of poles
    40
  • Length
    4
  • Suitable for input board PLC
    No
  • Suitable for output card PLC
    No
  • Suitable for digital signals
    Yes
  • Suitable for analogue signals
    No
  • Type of electrical connection, field-sided
    Other
  • Type of electrical connection, box-sided
    Cable end sleeve
40
5
Other
Cable end sleeve
30 Days
107.57

1349880050
Part Number : 1349880050
Shipping Days 30 Days
Standard Unit Price 107.57

Specificationtitle

  • Function
    PLC - other devices
  • Number of poles
    40
  • Length
    5
  • Suitable for input board PLC
    No
  • Suitable for output card PLC
    No
  • Suitable for digital signals
    Yes
  • Suitable for analogue signals
    No
  • Type of electrical connection, field-sided
    Other
  • Type of electrical connection, box-sided
    Cable end sleeve
40
6
Other
Cable end sleeve
30 Days
118.48

1349880060
Part Number : 1349880060
Shipping Days 30 Days
Standard Unit Price 118.48

Specificationtitle

  • Function
    PLC - other devices
  • Number of poles
    40
  • Length
    6
  • Suitable for input board PLC
    No
  • Suitable for output card PLC
    No
  • Suitable for digital signals
    Yes
  • Suitable for analogue signals
    No
  • Type of electrical connection, field-sided
    Other
  • Type of electrical connection, box-sided
    Cable end sleeve

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. << Previous
  2. 1
  3. 2
  4. 3
  5. 4
  6. Next >>

Tech Support