LED Light (2550650000)

LED Light 2550650000

Product Details:

Manufacturer part number: 2550650000

Brand: WEIDMUELLER

Price: 285.60

Delivery time: 4 Days


Technical Data:

Illuminance: 1405 lx

Dimension length: - mm

Lamp power: 16.5

Beam angle: 40

Degree of protection (IP): IP67


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2550650000

Part Number
2550650000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Illuminance
(lx)
Dimension length
(mm)
Lamp power Beam angle Degree of protection (IP)

285.60 €

1 4 Days 1405-16.540IP67

Loading...

  1. 1

Basic information

Type of glass/cover Not applicable Dimmable No Energy efficiency class Not applicable
With remote control No

This page is LED Light, part number 2550650000.
You can find the detail information about specifications and dimensions on part number 2550650000.

Variation of this product

Part Number
1390850000
1390870000
1390880000
2576960000
2576970000
2576980000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Illuminance
(lx)
Dimension length
(mm)
Lamp power Beam angle Degree of protection (IP)

207.31 €

1 4 Days -181--IP65

212.48 €

1 4 Days -181--IP65

217.43 €

1 4 Days -181--IP65

130.63 €

1 4 Days 711-8.540IP67

160.14 €

1 72 Days 98-8.540IP67

160.14 €

1 4 Days 208-8.540IP67

Tech Support