W-Series, Cover

Click on this image to zoom in.

Click on this image to zoom in.

W-Series, Cover

Standard Unit Price:
0.45
Shipping Days:
16 Days

Cover for terminals to protect against touch, dust and moisture.

Basic Specifications

  • Type of accessory
    Cover
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
16 Days
0.62

1142970000
Part Number : 1142970000
Shipping Days 16 Days
Standard Unit Price 0.62

Specificationtitle

  • Type of accessory
    Cover
79 Days
0.83

1305230000
Part Number : 1305230000
Shipping Days 79 Days
Standard Unit Price 0.83

Specificationtitle

  • Type of accessory
    Cover
16 Days
0.45

1307920000
Part Number : 1307920000
Shipping Days 16 Days
Standard Unit Price 0.45

Specificationtitle

  • Type of accessory
    Cover

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support