W-Series, Test Adapter

Click on this image to zoom in.

Click on this image to zoom in.

W-Series, Test Adapter

Standard Unit Price:
0.55
Shipping Days:
9 Days

Test adapter for measurements on terminals.

Basic Specifications

  • Nominal rated voltage
    250
  • Connectable conductor cross section fine-strand without cable end sleeve
    1
  • Connectable conductor cross section fine-strand with cable end sleeve
    0.5 - 1
  • Connectable conductor cross section solid-core
    0.5 - 1
  • Modular spacing
    5
Part Number
Number of Poles(Pole)

Refine by

  • 1
  • 10
  • Clear
Strip length

Refine by

  • 6
  • 8
  • Clear
Type of electric connection

Refine by

  • Plug-in connection
  • Clear
Tackable

Refine by

  • No
  • Yes
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
1
8
-
No
30 Days
2.29

1051260000
Part Number : 1051260000
Shipping Days 30 Days
Standard Unit Price 2.29

Specificationtitle

  • Number of Poles(Pole)
    1
  • Strip length
    8
  • Nominal rated voltage
    250
  • Connectable conductor cross section fine-strand without cable end sleeve
    1
  • Connectable conductor cross section fine-strand with cable end sleeve
    0.5 - 1
  • Connectable conductor cross section solid-core
    0.5 - 1
  • Type of electric connection
    -
  • Tackable
    No
  • Modular spacing
    5
10
6
Plug-in connection
Yes
30 Days
22.74

1062060000
Part Number : 1062060000
Shipping Days 30 Days
Standard Unit Price 22.74

Specificationtitle

  • Number of Poles(Pole)
    10
  • Strip length
    6
  • Nominal rated voltage
    250
  • Connectable conductor cross section fine-strand without cable end sleeve
    1
  • Connectable conductor cross section fine-strand with cable end sleeve
    0.5 - 1
  • Connectable conductor cross section solid-core
    0.5 - 1
  • Type of electric connection
    Plug-in connection
  • Tackable
    Yes
  • Modular spacing
    5
-
-
-
-
9 Days
0.80

1068400000
Part Number : 1068400000
Shipping Days 9 Days
Standard Unit Price 0.80

Specificationtitle

  • Number of Poles(Pole)
    -
  • Strip length
    -
  • Nominal rated voltage
    -
  • Connectable conductor cross section fine-strand without cable end sleeve
    -
  • Connectable conductor cross section fine-strand with cable end sleeve
    -
  • Connectable conductor cross section solid-core
    -
  • Type of electric connection
    -
  • Tackable
    -
  • Modular spacing
    -
-
-
-
-
9 Days
0.55

1266520000
Part Number : 1266520000
Shipping Days 9 Days
Standard Unit Price 0.55

Specificationtitle

  • Number of Poles(Pole)
    -
  • Strip length
    -
  • Nominal rated voltage
    -
  • Connectable conductor cross section fine-strand without cable end sleeve
    -
  • Connectable conductor cross section fine-strand with cable end sleeve
    -
  • Connectable conductor cross section solid-core
    -
  • Type of electric connection
    -
  • Tackable
    -
  • Modular spacing
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support