Test-Disconnect Terminal, Screw Connection
- Standard Unit Price:
-
3.65 €
- Shipping Days:
-
9 Days
Terminal block for separating circuits during tests or measurements.
Basic Specifications
-
- Mounting method
- For DIN35 mm (TS35)
-
- Connectable conductor cross section fine-strand without cable end sleeve
- 0.5 - 10
-
- Connectable conductor cross section fine-strand with cable end sleeve
- 0.5 - 6
-
- Connectable conductor cross section solid-core
- 0.5 - 10
-
- Connectable conductor cross section multi-wired
- 1.5 - 10
-
- Rated current In
- 41
-
- Nominal rated voltage
- 500
-
- Type of electrical connection 1
- Screw connection
-
- Connection position
- Sideways
-
- Number of levels
- 1
-
- Number of clamp positions per level
- 2
-
- Internally connected stages
- No
-
- DIN rail type
- DIN rail (top hat rail) 35 mm
-
- Material insulation body
- Thermoplastic
-
- Operation temperature
- -50 - 120
-
- Width/grid dimension
- 7.9
-
- Height at lowest possible mounting height
- 47.5
-
- Closing plate required
- Yes
-
- Colour
- Beige
-
- Type of cross disconnection
- Sliding
-
- Length
- 65
-
- Flame retardant class UL94
- V0