Crimping Tool, Coaxial Connector, Hexagonal Crimping

Click on this image to zoom in.

Click on this image to zoom in.

Crimping Tool, Coaxial Connector, Hexagonal Crimping

Standard Unit Price:
272.03
Shipping Days:
13 Days

Tool for crimping wire-end ferrules, contacts or cable lugs on stripped conductors.

Basic Specifications

  • Suitable for
    Screen connector
  • Compression shape
    Hexagon
  • With locking device (for mechanical tools)
    Yes
  • With automatic return
    Yes
Part Number
Length

Refine by

  • 200
  • 250
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
250
23 Days
337.40

9006320000
Part Number : 9006320000
Shipping Days 23 Days
Standard Unit Price 337.40

Specificationtitle

  • Suitable for
    Screen connector
  • Compression shape
    Hexagon
  • Length
    250
  • With locking device (for mechanical tools)
    Yes
  • With automatic return
    Yes
250
15 Days
337.40

9006370000
Part Number : 9006370000
Shipping Days 15 Days
Standard Unit Price 337.40

Specificationtitle

  • Suitable for
    Screen connector
  • Compression shape
    Hexagon
  • Length
    250
  • With locking device (for mechanical tools)
    Yes
  • With automatic return
    Yes
250
15 Days
337.40

9006380000
Part Number : 9006380000
Shipping Days 15 Days
Standard Unit Price 337.40

Specificationtitle

  • Suitable for
    Screen connector
  • Compression shape
    Hexagon
  • Length
    250
  • With locking device (for mechanical tools)
    Yes
  • With automatic return
    Yes
200
13 Days
310.05

9011990000
Part Number : 9011990000
Shipping Days 13 Days
Standard Unit Price 310.05

Specificationtitle

  • Suitable for
    Screen connector
  • Compression shape
    Hexagon
  • Length
    200
  • With locking device (for mechanical tools)
    Yes
  • With automatic return
    Yes
200
23 Days
272.03

9012020000
Part Number : 9012020000
Shipping Days 23 Days
Standard Unit Price 272.03

Specificationtitle

  • Suitable for
    Screen connector
  • Compression shape
    Hexagon
  • Length
    200
  • With locking device (for mechanical tools)
    Yes
  • With automatic return
    Yes
200
13 Days
310.05

9012400000
Part Number : 9012400000
Shipping Days 13 Days
Standard Unit Price 310.05

Specificationtitle

  • Suitable for
    Screen connector
  • Compression shape
    Hexagon
  • Length
    200
  • With locking device (for mechanical tools)
    Yes
  • With automatic return
    Yes
200
13 Days
313.06

9012410000
Part Number : 9012410000
Shipping Days 13 Days
Standard Unit Price 313.06

Specificationtitle

  • Suitable for
    Screen connector
  • Compression shape
    Hexagon
  • Length
    200
  • With locking device (for mechanical tools)
    Yes
  • With automatic return
    Yes

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support