Crimping Tool, Hexagonal Crimping

Click on this image to zoom in.

Click on this image to zoom in.

Crimping Tool, Hexagonal Crimping

Standard Unit Price:
394.80
Shipping Days:
30 Days

Tool for crimping wire-end ferrules, contacts or cable lugs on stripped conductors.

Basic Specifications

  • Suitable for
    Cable lugs and connectors
  • Compression shape
    Hexagon
  • Cross section
    10 - 25
  • Length
    250
  • With locking device (for mechanical tools)
    Yes
  • With automatic return
    Yes
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
30 Days
394.80

9006230000
Part Number : 9006230000
Shipping Days 30 Days
Standard Unit Price 394.80

Specificationtitle

  • Suitable for
    Cable lugs and connectors
  • Compression shape
    Hexagon
  • Cross section
    10 - 25
  • Length
    250
  • With locking device (for mechanical tools)
    Yes
  • With automatic return
    Yes

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support