Ex Metal Housing

Click on this image to zoom in.

Click on this image to zoom in.

Ex Metal Housing

Standard Unit Price:
72.32
Shipping Days:
9 Days

Metal enclosure for use in explosive risk zones. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.

Part Number
Dimensions, Width(mm)

Refine by

  • 70
  • 75
  • 100
  • 120
  • 122
  • 125
  • 130
  • 150
  • 152
  • 160
  • 165
  • 170
  • 175
  • 190
  • 200
  • 220
  • 250
  • 260
  • 280
  • 300
  • 306
  • 350
  • 380
  • 382
  • 400
  • 450
  • 480
  • 508
  • 610
  • 740
  • Clear
Dimension height(mm)

Refine by

  • 70
  • 80
  • 82
  • 120
  • 130
  • 150
  • 160
  • 190
  • 229
  • 230
  • 250
  • 260
  • 306
  • 350
  • 400
  • 458
  • 480
  • 550
  • 620
  • 762
  • 914
  • 980
  • Clear
Dimension depth D(mm)

Refine by

  • 45
  • 55
  • 57
  • 72
  • 80
  • 81
  • 90
  • 91
  • 100
  • 111
  • 120
  • 130
  • 133
  • 150
  • 200
  • Clear
Material

Refine by

  • Stainless Steel
  • Aluminum
  • Clear
Type of surface

Refine by

  • Other
  • Untreated
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
260
260
200
Stainless Steel
Other
9 Days
645.60

1194650000
Part Number : 1194650000
Shipping Days 9 Days
Standard Unit Price 645.60

Specificationtitle

  • Dimensions, Width(mm)
    260
  • Dimension height(mm)
    260
  • Dimension depth D(mm)
    200
  • Material
    Stainless Steel
  • Type of surface
    Other
260
260
200
Stainless Steel
Other
9 Days
679.12

1194660000
Part Number : 1194660000
Shipping Days 9 Days
Standard Unit Price 679.12

Specificationtitle

  • Dimensions, Width(mm)
    260
  • Dimension height(mm)
    260
  • Dimension depth D(mm)
    200
  • Material
    Stainless Steel
  • Type of surface
    Other
-
-
-
-
-
30 Days
773.52

1194660001
Part Number : 1194660001
Shipping Days 30 Days
Standard Unit Price 773.52

Specificationtitle

  • Dimensions, Width(mm)
    -
  • Dimension height(mm)
    -
  • Dimension depth D(mm)
    -
  • Material
    -
  • Type of surface
    -
-
-
-
-
-
13 Days
773.52

1194660002
Part Number : 1194660002
Shipping Days 13 Days
Standard Unit Price 773.52

Specificationtitle

  • Dimensions, Width(mm)
    -
  • Dimension height(mm)
    -
  • Dimension depth D(mm)
    -
  • Material
    -
  • Type of surface
    -
-
-
-
-
-
30 Days
710.72

1194660003
Part Number : 1194660003
Shipping Days 30 Days
Standard Unit Price 710.72

Specificationtitle

  • Dimensions, Width(mm)
    -
  • Dimension height(mm)
    -
  • Dimension depth D(mm)
    -
  • Material
    -
  • Type of surface
    -
260
260
200
Stainless Steel
Other
13 Days
939.60

1194670000
Part Number : 1194670000
Shipping Days 13 Days
Standard Unit Price 939.60

Specificationtitle

  • Dimensions, Width(mm)
    260
  • Dimension height(mm)
    260
  • Dimension depth D(mm)
    200
  • Material
    Stainless Steel
  • Type of surface
    Other
-
-
-
-
-
30 Days
879.68

1194670001
Part Number : 1194670001
Shipping Days 30 Days
Standard Unit Price 879.68

Specificationtitle

  • Dimensions, Width(mm)
    -
  • Dimension height(mm)
    -
  • Dimension depth D(mm)
    -
  • Material
    -
  • Type of surface
    -
260
260
200
-
Untreated
30 Days
879.68

1194670002
Part Number : 1194670002
Shipping Days 30 Days
Standard Unit Price 879.68

Specificationtitle

  • Dimensions, Width(mm)
    260
  • Dimension height(mm)
    260
  • Dimension depth D(mm)
    200
  • Material
    -
  • Type of surface
    Untreated
-
-
-
-
-
30 Days
808.48

1194670003
Part Number : 1194670003
Shipping Days 30 Days
Standard Unit Price 808.48

Specificationtitle

  • Dimensions, Width(mm)
    -
  • Dimension height(mm)
    -
  • Dimension depth D(mm)
    -
  • Material
    -
  • Type of surface
    -
260
260
200
Stainless Steel
Other
13 Days
839.35

1194680000
Part Number : 1194680000
Shipping Days 13 Days
Standard Unit Price 839.35

Specificationtitle

  • Dimensions, Width(mm)
    260
  • Dimension height(mm)
    260
  • Dimension depth D(mm)
    200
  • Material
    Stainless Steel
  • Type of surface
    Other
-
-
-
-
-
30 Days
935.60

1194680001
Part Number : 1194680001
Shipping Days 30 Days
Standard Unit Price 935.60

Specificationtitle

  • Dimensions, Width(mm)
    -
  • Dimension height(mm)
    -
  • Dimension depth D(mm)
    -
  • Material
    -
  • Type of surface
    -
-
-
-
-
-
30 Days
935.60

1194680002
Part Number : 1194680002
Shipping Days 30 Days
Standard Unit Price 935.60

Specificationtitle

  • Dimensions, Width(mm)
    -
  • Dimension height(mm)
    -
  • Dimension depth D(mm)
    -
  • Material
    -
  • Type of surface
    -
-
-
-
-
-
30 Days
859.92

1194680003
Part Number : 1194680003
Shipping Days 30 Days
Standard Unit Price 859.92

Specificationtitle

  • Dimensions, Width(mm)
    -
  • Dimension height(mm)
    -
  • Dimension depth D(mm)
    -
  • Material
    -
  • Type of surface
    -
260
260
200
Stainless Steel
Other
9 Days
1,173.52

1194690000
Part Number : 1194690000
Shipping Days 9 Days
Standard Unit Price 1,173.52

Specificationtitle

  • Dimensions, Width(mm)
    260
  • Dimension height(mm)
    260
  • Dimension depth D(mm)
    200
  • Material
    Stainless Steel
  • Type of surface
    Other
-
-
-
-
-
30 Days
1,064.65

1194690001
Part Number : 1194690001
Shipping Days 30 Days
Standard Unit Price 1,064.65

Specificationtitle

  • Dimensions, Width(mm)
    -
  • Dimension height(mm)
    -
  • Dimension depth D(mm)
    -
  • Material
    -
  • Type of surface
    -
-
-
-
-
-
30 Days
1,064.65

1194690002
Part Number : 1194690002
Shipping Days 30 Days
Standard Unit Price 1,064.65

Specificationtitle

  • Dimensions, Width(mm)
    -
  • Dimension height(mm)
    -
  • Dimension depth D(mm)
    -
  • Material
    -
  • Type of surface
    -
-
-
-
-
-
30 Days
978.25

1194690003
Part Number : 1194690003
Shipping Days 30 Days
Standard Unit Price 978.25

Specificationtitle

  • Dimensions, Width(mm)
    -
  • Dimension height(mm)
    -
  • Dimension depth D(mm)
    -
  • Material
    -
  • Type of surface
    -
306
306
150
Stainless Steel
Other
13 Days
634.08

1194700000
Part Number : 1194700000
Shipping Days 13 Days
Standard Unit Price 634.08

Specificationtitle

  • Dimensions, Width(mm)
    306
  • Dimension height(mm)
    306
  • Dimension depth D(mm)
    150
  • Material
    Stainless Steel
  • Type of surface
    Other
306
306
150
Stainless Steel
Other
9 Days
680.95

1194710000
Part Number : 1194710000
Shipping Days 9 Days
Standard Unit Price 680.95

Specificationtitle

  • Dimensions, Width(mm)
    306
  • Dimension height(mm)
    306
  • Dimension depth D(mm)
    150
  • Material
    Stainless Steel
  • Type of surface
    Other
-
-
-
-
-
30 Days
822.32

1194710001
Part Number : 1194710001
Shipping Days 30 Days
Standard Unit Price 822.32

Specificationtitle

  • Dimensions, Width(mm)
    -
  • Dimension height(mm)
    -
  • Dimension depth D(mm)
    -
  • Material
    -
  • Type of surface
    -
306
306
150
-
Untreated
20 Days
822.32

1194710002
Part Number : 1194710002
Shipping Days 20 Days
Standard Unit Price 822.32

Specificationtitle

  • Dimensions, Width(mm)
    306
  • Dimension height(mm)
    306
  • Dimension depth D(mm)
    150
  • Material
    -
  • Type of surface
    Untreated
306
306
150
-
Untreated
30 Days
755.35

1194710003
Part Number : 1194710003
Shipping Days 30 Days
Standard Unit Price 755.35

Specificationtitle

  • Dimensions, Width(mm)
    306
  • Dimension height(mm)
    306
  • Dimension depth D(mm)
    150
  • Material
    -
  • Type of surface
    Untreated
306
306
150
Stainless Steel
Other
18 Days
975.12

1194720000
Part Number : 1194720000
Shipping Days 18 Days
Standard Unit Price 975.12

Specificationtitle

  • Dimensions, Width(mm)
    306
  • Dimension height(mm)
    306
  • Dimension depth D(mm)
    150
  • Material
    Stainless Steel
  • Type of surface
    Other
306
306
150
-
Other
30 Days
935.20

1194720001
Part Number : 1194720001
Shipping Days 30 Days
Standard Unit Price 935.20

Specificationtitle

  • Dimensions, Width(mm)
    306
  • Dimension height(mm)
    306
  • Dimension depth D(mm)
    150
  • Material
    -
  • Type of surface
    Other
306
306
150
-
Untreated
30 Days
935.20

1194720002
Part Number : 1194720002
Shipping Days 30 Days
Standard Unit Price 935.20

Specificationtitle

  • Dimensions, Width(mm)
    306
  • Dimension height(mm)
    306
  • Dimension depth D(mm)
    150
  • Material
    -
  • Type of surface
    Untreated
306
306
150
-
Untreated
30 Days
859.75

1194720003
Part Number : 1194720003
Shipping Days 30 Days
Standard Unit Price 859.75

Specificationtitle

  • Dimensions, Width(mm)
    306
  • Dimension height(mm)
    306
  • Dimension depth D(mm)
    150
  • Material
    -
  • Type of surface
    Untreated
306
306
150
Stainless Steel
Other
9 Days
843.75

1194730000
Part Number : 1194730000
Shipping Days 9 Days
Standard Unit Price 843.75

Specificationtitle

  • Dimensions, Width(mm)
    306
  • Dimension height(mm)
    306
  • Dimension depth D(mm)
    150
  • Material
    Stainless Steel
  • Type of surface
    Other
306
306
150
-
Other
30 Days
994.72

1194730001
Part Number : 1194730001
Shipping Days 30 Days
Standard Unit Price 994.72

Specificationtitle

  • Dimensions, Width(mm)
    306
  • Dimension height(mm)
    306
  • Dimension depth D(mm)
    150
  • Material
    -
  • Type of surface
    Other
306
306
150
-
Untreated
23 Days
994.72

1194730002
Part Number : 1194730002
Shipping Days 23 Days
Standard Unit Price 994.72

Specificationtitle

  • Dimensions, Width(mm)
    306
  • Dimension height(mm)
    306
  • Dimension depth D(mm)
    150
  • Material
    -
  • Type of surface
    Untreated
306
306
150
-
Untreated
30 Days
913.85

1194730003
Part Number : 1194730003
Shipping Days 30 Days
Standard Unit Price 913.85

Specificationtitle

  • Dimensions, Width(mm)
    306
  • Dimension height(mm)
    306
  • Dimension depth D(mm)
    150
  • Material
    -
  • Type of surface
    Untreated
306
306
150
Stainless Steel
Other
13 Days
1,179.68

1194740000
Part Number : 1194740000
Shipping Days 13 Days
Standard Unit Price 1,179.68

Specificationtitle

  • Dimensions, Width(mm)
    306
  • Dimension height(mm)
    306
  • Dimension depth D(mm)
    150
  • Material
    Stainless Steel
  • Type of surface
    Other
306
306
150
-
Other
30 Days
1,131.35

1194740001
Part Number : 1194740001
Shipping Days 30 Days
Standard Unit Price 1,131.35

Specificationtitle

  • Dimensions, Width(mm)
    306
  • Dimension height(mm)
    306
  • Dimension depth D(mm)
    150
  • Material
    -
  • Type of surface
    Other
306
306
150
-
Untreated
30 Days
1,131.35

1194740002
Part Number : 1194740002
Shipping Days 30 Days
Standard Unit Price 1,131.35

Specificationtitle

  • Dimensions, Width(mm)
    306
  • Dimension height(mm)
    306
  • Dimension depth D(mm)
    150
  • Material
    -
  • Type of surface
    Untreated
306
306
150
-
Untreated
30 Days
1,040.00

1194740003
Part Number : 1194740003
Shipping Days 30 Days
Standard Unit Price 1,040.00

Specificationtitle

  • Dimensions, Width(mm)
    306
  • Dimension height(mm)
    306
  • Dimension depth D(mm)
    150
  • Material
    -
  • Type of surface
    Untreated
306
306
200
Stainless Steel
Other
16 Days
756.15

1194750000
Part Number : 1194750000
Shipping Days 16 Days
Standard Unit Price 756.15

Specificationtitle

  • Dimensions, Width(mm)
    306
  • Dimension height(mm)
    306
  • Dimension depth D(mm)
    200
  • Material
    Stainless Steel
  • Type of surface
    Other
306
306
200
Stainless Steel
Other
9 Days
794.95

1194760000
Part Number : 1194760000
Shipping Days 9 Days
Standard Unit Price 794.95

Specificationtitle

  • Dimensions, Width(mm)
    306
  • Dimension height(mm)
    306
  • Dimension depth D(mm)
    200
  • Material
    Stainless Steel
  • Type of surface
    Other
306
306
200
-
Other
30 Days
903.92

1194760001
Part Number : 1194760001
Shipping Days 30 Days
Standard Unit Price 903.92

Specificationtitle

  • Dimensions, Width(mm)
    306
  • Dimension height(mm)
    306
  • Dimension depth D(mm)
    200
  • Material
    -
  • Type of surface
    Other
306
306
200
-
Untreated
13 Days
903.92

1194760002
Part Number : 1194760002
Shipping Days 13 Days
Standard Unit Price 903.92

Specificationtitle

  • Dimensions, Width(mm)
    306
  • Dimension height(mm)
    306
  • Dimension depth D(mm)
    200
  • Material
    -
  • Type of surface
    Untreated
306
306
200
-
Untreated
30 Days
830.72

1194760003
Part Number : 1194760003
Shipping Days 30 Days
Standard Unit Price 830.72

Specificationtitle

  • Dimensions, Width(mm)
    306
  • Dimension height(mm)
    306
  • Dimension depth D(mm)
    200
  • Material
    -
  • Type of surface
    Untreated
306
306
200
Stainless Steel
Other
13 Days
1,098.55

1194770000
Part Number : 1194770000
Shipping Days 13 Days
Standard Unit Price 1,098.55

Specificationtitle

  • Dimensions, Width(mm)
    306
  • Dimension height(mm)
    306
  • Dimension depth D(mm)
    200
  • Material
    Stainless Steel
  • Type of surface
    Other
306
306
200
-
Other
30 Days
1,028.55

1194770001
Part Number : 1194770001
Shipping Days 30 Days
Standard Unit Price 1,028.55

Specificationtitle

  • Dimensions, Width(mm)
    306
  • Dimension height(mm)
    306
  • Dimension depth D(mm)
    200
  • Material
    -
  • Type of surface
    Other
306
306
200
-
Untreated
30 Days
1,028.55

1194770002
Part Number : 1194770002
Shipping Days 30 Days
Standard Unit Price 1,028.55

Specificationtitle

  • Dimensions, Width(mm)
    306
  • Dimension height(mm)
    306
  • Dimension depth D(mm)
    200
  • Material
    -
  • Type of surface
    Untreated
306
306
200
-
Untreated
30 Days
945.12

1194770003
Part Number : 1194770003
Shipping Days 30 Days
Standard Unit Price 945.12

Specificationtitle

  • Dimensions, Width(mm)
    306
  • Dimension height(mm)
    306
  • Dimension depth D(mm)
    200
  • Material
    -
  • Type of surface
    Untreated
306
306
200
Stainless Steel
Other
9 Days
964.15

1194780000
Part Number : 1194780000
Shipping Days 9 Days
Standard Unit Price 964.15

Specificationtitle

  • Dimensions, Width(mm)
    306
  • Dimension height(mm)
    306
  • Dimension depth D(mm)
    200
  • Material
    Stainless Steel
  • Type of surface
    Other
306
306
200
-
Other
30 Days
1,093.52

1194780001
Part Number : 1194780001
Shipping Days 30 Days
Standard Unit Price 1,093.52

Specificationtitle

  • Dimensions, Width(mm)
    306
  • Dimension height(mm)
    306
  • Dimension depth D(mm)
    200
  • Material
    -
  • Type of surface
    Other
306
306
200
-
Untreated
13 Days
1,093.52

1194780002
Part Number : 1194780002
Shipping Days 13 Days
Standard Unit Price 1,093.52

Specificationtitle

  • Dimensions, Width(mm)
    306
  • Dimension height(mm)
    306
  • Dimension depth D(mm)
    200
  • Material
    -
  • Type of surface
    Untreated
306
306
200
-
Untreated
30 Days
1,004.95

1194780003
Part Number : 1194780003
Shipping Days 30 Days
Standard Unit Price 1,004.95

Specificationtitle

  • Dimensions, Width(mm)
    306
  • Dimension height(mm)
    306
  • Dimension depth D(mm)
    200
  • Material
    -
  • Type of surface
    Untreated
306
306
200
Stainless Steel
Other
13 Days
1,328.95

1194790000
Part Number : 1194790000
Shipping Days 13 Days
Standard Unit Price 1,328.95

Specificationtitle

  • Dimensions, Width(mm)
    306
  • Dimension height(mm)
    306
  • Dimension depth D(mm)
    200
  • Material
    Stainless Steel
  • Type of surface
    Other
306
306
200
-
Other
13 Days
1,244.15

1194790001
Part Number : 1194790001
Shipping Days 13 Days
Standard Unit Price 1,244.15

Specificationtitle

  • Dimensions, Width(mm)
    306
  • Dimension height(mm)
    306
  • Dimension depth D(mm)
    200
  • Material
    -
  • Type of surface
    Other
306
306
200
-
Untreated
30 Days
1,244.15

1194790002
Part Number : 1194790002
Shipping Days 30 Days
Standard Unit Price 1,244.15

Specificationtitle

  • Dimensions, Width(mm)
    306
  • Dimension height(mm)
    306
  • Dimension depth D(mm)
    200
  • Material
    -
  • Type of surface
    Untreated

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. << Previous
  2. 1
  3. 2
  4. 3
  5. 4
  6. 5
  7. Next >>

Tech Support