Select from variation
Contact Insert (Circular Connector), Insert, Pin, M23 1170070000

Click on this image to zoom in.

Click on this image to zoom in.

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Contact Insert (Circular Connector), Insert, Pin, M23
Part Number:1170070000

Standard Unit Price: 3.25 Special price 3.25
Shipping Days: 16 Days

Contact insert for circular plug-in connector to install in an enclosure.

The spec of 1170070000

  • Number of Poles
    12
  • Shape
    Round
  • Modular version
    No
  • Material connector of connector insert
    Thermoplastic
  • Type of electric connection
    Crimp connection

This page is Contact Insert (Circular Connector), Insert, Pin, M23, part number 1170070000.
You can find the detail information about specifications and dimensions on part number 1170070000.

Variation of this product

Part Number
1170000000
1170030000
1170050000
1170080000
1170100000
1170120000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Poles

3.15 €

1 30 Days 6

3.15 €

1 16 Days 7

3.34 €

1 16 Days 9

4.29 €

1 16 Days 16

4.29 €

1 16 Days 17

5.54 €

1 16 Days 19

Tech Support