Junction Box, FreeCon, Hybrid, Module

Click on this image to zoom in.

Click on this image to zoom in.

Junction Box, FreeCon, Hybrid, Module

Standard Unit Price:
89.68
Shipping Days:
17 Days

Enclosure for cabling in the field.

Basic Specifications

  • Shape
    Other
  • Height
    52
  • Width
    41
  • Inflammability class of insulation material acc. with UL94
    V0
  • Degree of protection (IP), mounted
    IP65
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
17 Days
89.68

1068850000
Part Number : 1068850000
Shipping Days 17 Days
Standard Unit Price 89.68

Specificationtitle

  • Shape
    Other
  • Height
    52
  • Width
    41
  • Inflammability class of insulation material acc. with UL94
    V0
  • Degree of protection (IP), mounted
    IP65

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support