Shunt release, non-standard voltage (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
A-PKZ0(*V50HZ)
A-PKZ0(*V60HZ)
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rated control supply voltage Us at AC 50HZ
(V)
Rated control supply voltage Us at AC 60HZ
(V)

53.62 €

10 14 Days 24|5000|0
-

44.42 €

2 21 Days 0|024|600

Loading...

  1. 1

Basic information

Suitable for off-load switch false Suitable for overload relay false Type of electric connection Screw connection
Rated control supply voltage Us at DC(V) 0|0 Suitable for motor safety switch true Suitable for power circuit breaker false
Voltage type for actuating AC Number of contacts as normally closed contact 0 Number of contacts as normally open contact 0
Number of contacts as change-over contact 0 End value adjustment range undelayed short-circuit release(A) 0 Initial value of the undelayed short-circuit release - setting range(A) 0

Tech Support