Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
8MR21224A |
8MR21224AB |
8MR21224AC |
8MR21224B |
8MR21228AA |
8MR21228B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Operating voltage (range) | Product size (height) (mm) | Power (W) | |
---|---|---|---|---|---|---|---|
156.85 € | 1 | 16 Days | 230 V AC | 182 | 250 | ||
173.65 € | 1 | 16 Days | 24 V DC | 182 | 250 | ||
173.65 € | 1 | 98 Days | 48 V DC | 182 | 250 | ||
156.85 € | 1 | 98 Days | 120 V AC | 182 | 250 | ||
196.07 € | 1 | 16 Days | 48 V DC | 222 | 400 | ||
162.45 € | 1 | 16 Days | 120 V AC | 220 | 400 |
Loading...
Product type | Heater | Product size (length)(mm) | 85 | Product size (width)(mm) | 100 |
---|---|---|---|---|---|
IP rating | IP20 |