Insertable jumper【10 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8WH90203DA00
8WH90203FA00
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Compatible with (details)

274.49 €

10 Pieces Per Package

1 pack 13 Days 150 mm2 terminals

312.60 €

10 Pieces Per Package

1 pack 13 Days 240 mm2 terminals

Loading...

  1. 1

Basic information

Product type Jumper Number of pins 3 Colour Grey

Tech Support