Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3RS18001AP00 |
3RS18001BP00 |
3RS18001BW00 |
3RS18001HP01 |
3RS18002BP00 |
3RS18002HP01 |
3RS18002HW00 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (height) (mm) | Contact type | Connection (components) | |
---|---|---|---|---|---|---|---|
78.43 € | 1 | Available | 27 Days | 83 | 1 change-over | Screws | |
91.49 € | 1 | Available | 27 Days | 92 | 2 change-overs | Screws | |
114.37 € | 1 | Available | 27 Days | 92 | 2 change-overs | Screws | |
125.27 € | 1 | Available | 27 Days | 102 | 3 change-overs | Screws | |
91.49 € | 1 | Available | 27 Days | 94 | 2 change-overs | Spring-loaded connector | |
125.27 € | 1 | Available | 27 Days | 103 | 3 change-overs | Spring-loaded connector | |
130.71 € | 1 | Available | 27 Days | 103 | 3 change-overs | Spring-loaded connector |
Loading...
Min. temperature(°C) | -25 | Max. temperature(°C) | +60 | Product size (depth)(mm) | 91 |
---|---|---|---|---|---|
Product size (width)(mm) | 22.5 | Quantity(pc(s)) | 1 | IP rating | IP20 |