Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3SB20010AC01
Part Number
|
---|
3SB20010AC01 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Recess diameter | Casing/button colour | Product size (height) (mm) | Product size (width) (mm) | Casing/button colour | Durability | Electrical lifespan | Product size (dia.) (mm) | Switching voltage (V) | Recess depth (mm) | Recess length (mm) | Recess width (mm) | Contact type | IP rating | Switch position | Bulb type | Connection (components) | Functions (switches) | Lighting type | Material | Mounting type | Switch features | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 12.67 € | 1 | Available | 11 Days | 16 | Red | - | - | Red | 3000000 | - | 19 | - | 50 | 8 | 19 | - | IP65 | - | - | - | - | LED | Plastic | Front mounting | - | Single device round |
Loading...
Shape | Round | Min. temperature(°C) | -25 | Max. temperature(°C) | +70 |
---|
This page is Illuminated pushbutton, part number 3SB20010AC01.
You can find the detail information about specifications and dimensions on part number 3SB20010AC01.
Configure
Basic Attributes
Product size (height)(mm)
Product size (width)(mm)
Electrical lifespan
Switching voltage(V)
Contact type
Switch position
Bulb type
Connection (components)
Functions (switches)
Switch features
Recess diameter
Casing/button colour
Casing/button colour
Durability
Product size (dia.)(mm)
Recess depth(mm)
Recess length(mm)
Recess width(mm)
IP rating
Lighting type
Material
Mounting type
Type (misc.)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3SB20010AE01 |
3SB20010LC01 |
3SB20010LF01 |
3SU1001-0AB20-0AA0 |
3SU1001-0AB30-0AA0 |
3SU1001-0AB40-0AA0 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Recess diameter | Casing/button colour | Product size (height) (mm) | Product size (width) (mm) | Casing/button colour | Durability | Electrical lifespan | Product size (dia.) (mm) | Switching voltage (V) | Recess depth (mm) | Recess length (mm) | Recess width (mm) | Contact type | IP rating | Switch position | Bulb type | Connection (components) | Functions (switches) | Lighting type | Material | Mounting type | Switch features | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 12.67 € | 1 | Available | 11 Days | 16 | Green | - | - | Green | 3000000 | - | 19 | - | 50 | 8 | 19 | - | IP65 | - | - | - | - | LED | Plastic | Front mounting | - | Single device round | |
- | 14.81 € | 1 | Available | 18 Days | 16 | Red | - | - | Red | 3000000 | - | 19 | - | 50 | 12 | 19 | - | IP65 | - | - | - | - | LED | Plastic | Front mounting | - | Single device round | |
- | 15.87 € | 1 | Available | 18 Days | 16 | Blue | - | - | Blue | 3000000 | - | 19 | - | 50 | 12 | 19 | - | IP65 | - | - | - | - | LED | Plastic | Front mounting | - | Single device round | |
11.80 € | 1 | Available | 3 Days | 22 | Red | 29.5 | 29.5 | Red | 3000000 | - | - | - | - | - | - | - | IP66, IP67, IP69/IP69K | - | - | External contact , External LED | momentary | Area illumination | - | - | Front ring (PVC), Planar | - | ||
11.80 € | 1 | Available | 12 Days | 22 | Yellow | 29.5 | 29.5 | Yellow | 3000000 | - | - | - | - | - | - | - | IP66, IP67, IP69/IP69K | - | - | External contact , External LED | momentary | Area illumination | - | - | Front ring (PVC), Planar | - | ||
11.80 € | 1 | Available | 3 Days | 22 | Green | 29.5 | 29.5 | Green | 3000000 | - | - | - | - | - | - | - | IP66, IP67, IP69/IP69K | - | - | External contact , External LED | momentary | Area illumination | - | - | Front ring (PVC), Planar | - |