Illuminated pushbutton (Part Numbers)

Illuminated pushbutton

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3SB20010AC01
3SB20010AE01
3SB20010LF01
3SU1001-0AB20-0AA0
3SU1001-0AB30-0AA0
3SU1001-0AB40-0AA0
3SU1001-0AB50-0AA0
3SU1001-0AB60-0AA0
3SU1001-0AB70-0AA0
3SU10010BB300AA0
3SU10010DB500AA0
3SU1051-0AB20-0AA0
3SU1051-0AB30-0AA0
3SU1051-0AB40-0AA0
3SU1051-0AB50-0AA0
3SU1051-0AB60-0AA0
3SU1051-0AB70-0AA0
3SU10510AA200AA0
3SU10510AA300AA0
3SU10510AA400AA0
3SU10510AA500AA0
3SU10510AA700AA0
3SU10510BB300AA0
3SU10610JA200AA0
3SU10610JA300AA0
3SU10610JA400AA0
3SU10610JA500AA0
3SU10610JA700AA0
3SU1102-0AB40-1BA0
3SU1102-0AB60-1BA0
3SU1102-0AB70-1BA0
3SU1152-0AB40-1BA0
3SU1152-0AB60-1BA0
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Recess diameter Casing/button colour Product size (height)
(mm)
Product size (width)
(mm)
Casing/button colour Durability Electrical lifespan Product size (dia.)
(mm)
Switching voltage
(V)
Recess depth
(mm)
Recess length
(mm)
Recess width
(mm)
Contact type IP rating Switch position Bulb type Connection (components) Functions (switches) Lighting type Material Mounting type Switch features Type (misc.)
-

8.93 €

1 Available 11 Days 16Red--Red3000000-19-50819-IP65----LEDPlasticFront mounting-Single device round
-

7.83 €

1 11 Days 16Green--Green3000000-19-50819-IP65----LEDPlasticFront mounting-Single device round
-

10.07 €

1 19 Days 16Blue--Blue3000000-19-501219-IP65----LEDPlasticFront mounting-Single device round

8.39 €

1 3 Days 22Red29.529.5Red3000000-------IP66, IP67, IP69/IP69K--External contact , External LEDmomentaryArea illumination--Front ring (PVC), Planar-

8.39 €

1 11 Days 22Yellow29.529.5Yellow3000000-------IP66, IP67, IP69/IP69K--External contact , External LEDmomentaryArea illumination--Front ring (PVC), Planar-

6.71 €

1 3 Days 22Green29.529.5Green3000000-------IP66, IP67, IP69/IP69K--External contact , External LEDmomentaryArea illumination--Front ring (PVC), Planar-

8.39 €

1 3 Days 22Blue29.529.5Blue3000000-------IP66, IP67, IP69/IP69K--External contact , External LEDmomentaryArea illumination--Front ring (PVC), Planar-

6.71 €

1 3 Days 22White29.529.5White3000000-------IP66, IP67, IP69/IP69K--External contact, External LEDmomentaryArea illumination--Front ring (PVC), Planar-

7.27 €

1 3 Days 22Clear29.529.5Clear3000000-------IP66, IP67, IP69/IP69K--External contact , External LEDmomentaryArea illumination--Front ring (PVC), Planar-
-

7.83 €

1 11 Days 22.3Yellow29.529.5Yellow3000000-29.5-24.316.229.5-IP66, IP67, IP69/IP69K----LEDPlastic--Activation/message element
-

21.28 €

1 11 Days 22.3Blue29.529.5Blue3000000-29.5-24.318.129.5-IP66, IP67, IP69/IP69K----LEDPlastic--Activation/message element

8.39 €

1 3 Days 22Red29.529.5Red3000000-------IP66, IP67, IP69/IP69K--External contact, External LEDmomentaryNone--Front ring (steel), Glossy, Planar-

9.51 €

1 11 Days 22Yellow29.529.5Yellow3000000-------IP66, IP67, IP69/IP69K--External contact , External LEDmomentaryNone--Front ring (steel), Glossy, Planar-

8.95 €

1 3 Days 22Green29.529.5Green3000000-------IP66, IP67, IP69/IP69K--External contact, External LEDmomentaryNone--Front ring (steel), Glossy, Planar-

8.95 €

1 11 Days 22Blue29.529.5Blue3000000-------IP66, IP67, IP69/IP69K--External contact , External LEDmomentaryNone--Front ring (steel), Glossy, Planar-

9.51 €

1 3 Days 22White29.529.5White3000000-------IP66, IP67, IP69/IP69K--External contact, External LEDmomentaryNone--Front ring (steel), Glossy, Planar-

8.95 €

1 3 Days 22Clear29.529.5Clear3000000-------IP66, IP67, IP69/IP69K--External contact, External LEDmomentaryNone--Front ring (steel), Glossy, Planar-
-

13.44 €

1 11 Days 22.3Red29.529.5Red500000-29.5-24.31129.5-IP66, IP67, IP69/IP69K----LEDPlastic, Metal--Activation/message element
-

13.44 €

1 11 Days 22.3Yellow29.529.5Yellow500000-29.5-24.31129.5-IP66, IP67, IP69/IP69K----LEDPlastic, Metal--Activation/message element
-

13.44 €

1 3 Days 22.3Green29.529.5Green500000-29.5-24.31129.5-IP66, IP67, IP69/IP69K----LEDPlastic, Metal--Activation/message element
-

15.68 €

1 11 Days 22.3Blue29.529.5Blue500000-29.5-24.31129.5-IP66, IP67, IP69/IP69K----LEDPlastic, Metal--Activation/message element
-

13.44 €

1 11 Days 22.3Clear29.529.5Clear500000-29.5-24.31129.5-IP66, IP67, IP69/IP69K----LEDPlastic, Metal--Activation/message element
-

10.07 €

1 11 Days 22.3Yellow29.529.5Yellow3000000-29.5-24.316.229.5-IP66, IP67, IP69/IP69K----LEDPlastic, Metal--Activation/message element
-

44.81 €

1 11 Days 30.5Red3838Red500000-38-31.14.238-IP66, IP67, IP69/IP69K----LEDPlastic, Metal--Activation/message element
-

44.81 €

1 11 Days 30.5Yellow3838Yellow500000-38-31.14.238-IP66, IP67, IP69/IP69K----LEDPlastic, Metal--Activation/message element
-

42.56 €

1 11 Days 30.5Green3838Green500000-38-31.14.238-IP66, IP67, IP69/IP69K----LEDPlastic, Metal--Activation/message element
-

44.81 €

1 11 Days 30.5Blue3838Blue500000-38-31.14.238-IP66, IP67, IP69/IP69K----LEDPlastic, Metal--Activation/message element
-

45.52 €

1 Available 11 Days 30.5Clear3838Clear500000-38-31.14.238-IP66, IP67, IP69/IP69K----LEDPlastic, Metal--Activation/message element

28.93 €

1 Available 3 Days 22Green4030Green300000010000000-24---1 makerIP66, IP67, IP69/IP69K1 x Off/OnLED (monochrome)ScrewsmomentaryArea illumination--Front ring (PVC), Planar-

24.64 €

1 3 Days 22White4030White300000010000000-24---1 makerIP66, IP67, IP69/IP69K1 x Off/OnLED (monochrome)ScrewsmomentaryArea illumination--Front ring (PVC), Planar-

26.88 €

1 11 Days 22Clear--Clear300000010000000-24---1 makerIP66, IP67, IP69/IP69K1 x Off/OnLED (monochrome)ScrewsmomentaryArea illumination--Front ring (PVC), Planar-

26.88 €

1 12 Days 22Green4030Green300000010000000-24---1 makerIP66, IP67, IP69/IP69K-LED (monochrome)ScrewsmomentaryArea illumination--Front ring (steel), Glossy, Planar-

31.07 €

1 Available 11 Days 22White4030White300000010000000-24---1 makerIP66, IP67, IP69/IP69K-LED (monochrome)ScrewsmomentaryArea illumination--Front ring (steel), Glossy, Planar-

Loading...

  1. 1

Basic information

Shape Round Min. temperature(°C) -25 Max. temperature(°C) +70

Tech Support