Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3SU1001-0AB40-0AA0
Part Number
|
---|
3SU1001-0AB40-0AA0 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Recess diameter | Casing/button colour | Product size (height) (mm) | Product size (width) (mm) | Casing/button colour | Durability | Electrical lifespan | Product size (dia.) (mm) | Switching voltage (V) | Recess depth (mm) | Recess length (mm) | Recess width (mm) | Contact type | IP rating | Switch position | Bulb type | Connection (components) | Functions (switches) | Lighting type | Material | Mounting type | Switch features | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.80 € | 1 | Available | 3 Days | 22 | Green | 29.5 | 29.5 | Green | 3000000 | - | - | - | - | - | - | - | IP66, IP67, IP69/IP69K | - | - | External contact , External LED | momentary | Area illumination | - | - | Front ring (PVC), Planar | - |
Loading...
Shape | Round | Min. temperature(°C) | -25 | Max. temperature(°C) | +70 |
---|
This page is Illuminated pushbutton, part number 3SU1001-0AB40-0AA0.
You can find the detail information about specifications and dimensions on part number 3SU1001-0AB40-0AA0.
Configure
Basic Attributes
Electrical lifespan
Product size (dia.)(mm)
Switching voltage(V)
Recess depth(mm)
Recess length(mm)
Recess width(mm)
Contact type
Switch position
Bulb type
Material
Mounting type
Type (misc.)
Recess diameter
Casing/button colour
Product size (height)(mm)
Product size (width)(mm)
Casing/button colour
Durability
IP rating
Connection (components)
Functions (switches)
Lighting type
Switch features
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3SB20010LF01 |
3SU1001-0AB20-0AA0 |
3SU1001-0AB30-0AA0 |
3SU1001-0AB50-0AA0 |
3SU1001-0AB60-0AA0 |
3SU1001-0AB70-0AA0 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Recess diameter | Casing/button colour | Product size (height) (mm) | Product size (width) (mm) | Casing/button colour | Durability | Electrical lifespan | Product size (dia.) (mm) | Switching voltage (V) | Recess depth (mm) | Recess length (mm) | Recess width (mm) | Contact type | IP rating | Switch position | Bulb type | Connection (components) | Functions (switches) | Lighting type | Material | Mounting type | Switch features | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 15.87 € | 1 | Available | 17 Days | 16 | Blue | - | - | Blue | 3000000 | - | 19 | - | 50 | 12 | 19 | - | IP65 | - | - | - | - | LED | Plastic | Front mounting | - | Single device round | |
11.80 € | 1 | Available | 3 Days | 22 | Red | 29.5 | 29.5 | Red | 3000000 | - | - | - | - | - | - | - | IP66, IP67, IP69/IP69K | - | - | External contact , External LED | momentary | Area illumination | - | - | Front ring (PVC), Planar | - | ||
11.80 € | 1 | Available | 12 Days | 22 | Yellow | 29.5 | 29.5 | Yellow | 3000000 | - | - | - | - | - | - | - | IP66, IP67, IP69/IP69K | - | - | External contact , External LED | momentary | Area illumination | - | - | Front ring (PVC), Planar | - | ||
11.80 € | 1 | Available | 3 Days | 22 | Blue | 29.5 | 29.5 | Blue | 3000000 | - | - | - | - | - | - | - | IP66, IP67, IP69/IP69K | - | - | External contact , External LED | momentary | Area illumination | - | - | Front ring (PVC), Planar | - | ||
8.40 € | 1 | Available | 3 Days | 22 | White | 29.5 | 29.5 | White | 3000000 | - | - | - | - | - | - | - | IP66, IP67, IP69/IP69K | - | - | External contact, External LED | momentary | Area illumination | - | - | Front ring (PVC), Planar | - | ||
11.80 € | 1 | Available | 13 Days | 22 | Clear | 29.5 | 29.5 | Clear | 3000000 | - | - | - | - | - | - | - | IP66, IP67, IP69/IP69K | - | - | External contact , External LED | momentary | Area illumination | - | - | Front ring (PVC), Planar | - |