Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6XV18502HH10
No. of leads (part 1)(Core) | 4 | Outside diameter(mm) | 0.98 | Colour | Green |
---|---|---|---|---|---|
Insulation (material) | Polyethylene (PE) | Min. temperature range (fixed installation)(°C) | -40 | Max. temperature range (fixed installation)(°C) | +70 |
Min. temperature range (flexible installation)(°C) | -40 | Max. temperature range (flexible installation)(°C) | +70 | Cable features | Flame-retardant |
This page is Data cable, part number 6XV18502HH10.
You can find the detail information about specifications and dimensions on part number 6XV18502HH10.