Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3SB20002BC01
Part Number
|
---|
3SB20002BC01 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product type | Recess diameter | Product size (height) (mm) | Product size (width) (mm) | Product size (depth) (mm) | Durability | Min. temperature (°C) | Max. temperature (°C) | Product size (dia.) (mm) | Switching angle (°) | IP rating | Operation type | Casing/button colour | Compatible with (details) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.41 € | 1 | Available | 18 Days | [Other] Knob | Ø16 | 17 | 19 | 50 | 300000 | -25 | +70 | 19 | 1 x 50 | IP65 | Toggle | Red | - | Single device round |
Loading...
This page is Selector switch, part number 3SB20002BC01.
You can find the detail information about specifications and dimensions on part number 3SB20002BC01.
Configure
Basic Attributes
Product type
Compatible with (details)
Recess diameter
Product size (height)(mm)
Product size (width)(mm)
Product size (depth)(mm)
Durability
Min. temperature(°C)
Max. temperature(°C)
Product size (dia.)(mm)
Switching angle(°)
IP rating
Operation type
Casing/button colour
Type (misc.)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3LD93437C |
3SB20002AG01 |
3SB20002BB01 |
3SB20002DB01 |
3SB20002DC01 |
3SB20002DE01 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Product type | Recess diameter | Product size (height) (mm) | Product size (width) (mm) | Product size (depth) (mm) | Durability | Min. temperature (°C) | Max. temperature (°C) | Product size (dia.) (mm) | Switching angle (°) | IP rating | Operation type | Casing/button colour | Compatible with (details) | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.09 € | 1 | Available | 10 Days | [Other] Circuit breaker accessories | - | 48 | 48 | - | - | - | - | - | - | - | - | Red, Yellow | Switch disconnectors 3LD3 | - | |
23.41 € | 1 | Available | 17 Days | [Other] Knob | Ø16 | 17 | 19 | 50 | 300000 | -25 | +70 | 19 | 1 x 62 | IP65 | Toggle | White | - | Single device round | |
23.41 € | 1 | Available | 18 Days | [Other] Knob | Ø16 | 17 | 19 | 50 | 300000 | -25 | +70 | 19 | 1 x 50 | IP65 | Toggle | Black | - | Single device round | |
26.77 € | 1 | Available | 3 Days | [Other] Knob | Ø16 | 17 | 19 | 50 | 300000 | -25 | +70 | 19 | 2 x 62 | IP65 | Toggle | Black | - | Single device round | |
26.77 € | 1 | Available | 18 Days | [Other] Knob | Ø16 | 17 | 19 | 50 | 300000 | -25 | +70 | 19 | 2 x 62 | IP65 | Toggle | Red | - | Single device round | |
26.77 € | 1 | Available | 18 Days | [Other] Knob | Ø16 | 17 | 19 | 50 | 300000 | -25 | +70 | 19 | 2 x 62 | IP65 | Toggle | Green | - | Single device round |