Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Durability | Switching angle (°) | Casing/button colour | Functions (switches) | Material | |
---|---|---|---|---|---|---|---|---|---|
58.53 € | 1 | Available | 11 Days | 1000000 | 1 x 45 | Black, Red | momentary | Plastic, Metal | |
60.69 € | 1 | Available | 11 Days | 1000000 | 1 x 90 | Black, Red | latch | Plastic, Metal | |
60.69 € | 1 | Available | 11 Days | 1000000 | 1 x 90 | Black, Red | latch | Plastic, Metal | |
58.53 € | 1 | Available | 12 Days | 1000000 | 2 x 45 | Black, Red | latch | Plastic, Metal | |
60.69 € | 1 | Available | 12 Days | 1000000 | 2 x 45 | Black, Red | latch | Plastic, Metal | |
60.69 € | 1 | Available | 12 Days | 1000000 | 2 x 45 | Black, Red | momentary | Plastic, Metal | |
58.53 € | 1 | Available | 11 Days | 1000000 | 1 x 45 | Black, Blue | momentary | Plastic, Metal | |
58.53 € | 1 | Available | 11 Days | 1000000 | 1 x 90 | Black, Blue | latch | Plastic, Metal | |
60.69 € | 1 | Available | 11 Days | 1000000 | 1 x 90 | Black, Blue | latch | Plastic, Metal | |
58.53 € | 1 | Available | 11 Days | 1000000 | 2 x 45 | Black, Blue | latch | Plastic, Metal | |
58.53 € | 1 | Available | 11 Days | 1000000 | 2 x 45 | Black, Blue | latch | Plastic, Metal | |
58.53 € | 1 | Available | 12 Days | 1000000 | 2 x 45 | Black, Blue | latch/0/momentary | Plastic, Metal | |
58.53 € | 1 | Available | 11 Days | 1000000 | 1 x 45 | Black, Silver | momentary | Plastic, Metal | |
58.53 € | 1 | Available | 11 Days | 1000000 | 1 x 90 | Black, Silver | latch | Plastic, Metal | |
58.53 € | 1 | Available | 11 Days | 1000000 | 1 x 90 | Black, Silver | latch | Plastic, Metal | |
58.53 € | 1 | Available | 12 Days | 1000000 | 1 x 90 | Black, Silver | latch | Plastic, Metal | |
58.53 € | 1 | Available | 11 Days | 1000000 | 2 x 45 | Black, Silver | latch | Plastic, Metal | |
58.53 € | 1 | Available | 12 Days | 1000000 | 2 x 45 | Black, Silver | momentary | Plastic, Metal | |
58.53 € | 1 | Available | 12 Days | 1000000 | 2 x 45 | Black, Silver | latch/0/momentary | Plastic, Metal | |
60.69 € | 1 | Available | 11 Days | 1000000 | 1 x 45 | Black, Yellow | momentary | Plastic, Metal | |
60.69 € | 1 | Available | 11 Days | 1000000 | 1 x 90 | Black, Yellow | latch | Plastic, Metal | |
58.53 € | 1 | Available | 11 Days | 1000000 | 1 x 90 | Black, Yellow | latch | Plastic, Metal | |
60.69 € | 1 | Available | 12 Days | 1000000 | 2 x 45 | Black, Yellow | latch | Plastic, Metal | |
65.03 € | 1 | Available | 12 Days | 300000 | 1 x 45 | Silver, Red | momentary | Metal | |
65.03 € | 1 | Available | 12 Days | 300000 | 1 x 90 | Silver, Red | latch | Metal | |
65.03 € | 1 | Available | 12 Days | 300000 | 1 x 90 | Silver, Red | latch | Metal | |
62.87 € | 1 | Available | 12 Days | 300000 | 1 x 90 | Silver, Red | latch | Metal | |
65.03 € | 1 | Available | 12 Days | 300000 | 2 x 45 | Silver, Red | latch | Metal | |
65.03 € | 1 | Available | 12 Days | 300000 | 1 x 45 | Silver, Blue | momentary | Metal | |
69.37 € | 1 | Available | 12 Days | 300000 | 1 x 90 | Silver, Blue | latch | Metal | |
65.03 € | 1 | Available | 12 Days | 300000 | 1 x 90 | Silver, Blue | latch | Metal | |
65.03 € | 1 | Available | 12 Days | 300000 | 1 x 90 | Silver, Blue | latch | Metal | |
67.20 € | 1 | Available | 12 Days | 300000 | 2 x 45 | Silver, Blue | latch | Metal | |
62.87 € | 1 | Available | 12 Days | 300000 | 2 x 45 | Silver, Blue | latch | Metal | |
65.03 € | 1 | Available | 12 Days | 300000 | 1 x 90 | Silver | latch | Metal | |
62.87 € | 1 | Available | 12 Days | 300000 | 1 x 90 | Silver | latch | Metal | |
67.20 € | 1 | Available | 12 Days | 300000 | 2 x 45 | Silver | latch | Metal | |
65.03 € | 1 | Available | 12 Days | 300000 | 2 x 45 | Silver | momentary | Metal | |
69.37 € | 1 | Available | 12 Days | 300000 | 1 x 45 | Silver, Yellow | momentary | Metal | |
69.37 € | 1 | Available | 12 Days | 300000 | 1 x 90 | Silver, Yellow | latch | Metal | |
62.87 € | 1 | Available | 12 Days | 300000 | 1 x 90 | Silver, Yellow | latch | Metal | |
65.03 € | 1 | Available | 12 Days | 300000 | 1 x 90 | Silver, Yellow | latch | Metal | |
65.03 € | 1 | Available | 12 Days | 300000 | 2 x 45 | Silver, Yellow | latch/0/momentary | Metal |
Loading...
Product type | Key switch | Shape (type) | Round | Recess diameter | Ø22.3 |
---|---|---|---|---|---|
Product size (height)(mm) | 29.5 | Product size (width)(mm) | 29.5 | Min. temperature(°C) | -25 |
Max. temperature(°C) | +70 | Product size (dia.)(mm) | 29.5 | IP rating | IP66, IP67, IP69/IP69K |
Configure
Basic Attributes
Durability
Switching angle(°)
Casing/button colour
Functions (switches)
Material
Filter by standard shipping days
Optional Attributes