Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3SU10505BN010AA0 |
3SU10505BN210AA0 |
3SU10505BN510AA0 |
3SU10505BP010AA0 |
3SU10505BP310AA0 |
3SU10505BP610AA0 |
3SU10505LN510AA0 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shape (type) | Recess diameter | Product size (height) (mm) | Product size (width) (mm) | Durability | Max. temperature (°C) | Product size (dia.) (mm) | Switching angle (°) | IP rating | Switch position | Casing/button colour | Connection (components) | Functions (switches) | Key removal position | Lighting type | Material | Print motif | Switch features | Type (misc.) | Unlocking mechanism | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 93.68 € | 1 | Available | 13 Days | Round | Ø22.3 | 29.5 | 29.5 | 300000 | +70 | 29.5 | 2 x 45 | IP66, IP67, IP69/IP69K | - | Silver | - | latch/0/momentary | - | - | Metal | - | - | - | - | |
- | 95.85 € | 1 | Available | 13 Days | Round | Ø22.3 | 29.5 | 29.5 | 300000 | +70 | 29.5 | 2 x 45 | IP66, IP67, IP69/IP69K | - | Silver | - | latch/0/momentary | - | - | Metal | - | - | - | - | |
- | 93.68 € | 1 | Available | 13 Days | Round | Ø22.3 | 29.5 | 29.5 | 300000 | +70 | 29.5 | 2 x 45 | IP66, IP67, IP69/IP69K | - | Silver | - | latch/0/momentary | - | - | Metal | - | - | - | - | |
- | 95.85 € | 1 | Available | 13 Days | Round | Ø22.3 | 29.5 | 29.5 | 300000 | +70 | 29.5 | 2 x 45 | IP66, IP67, IP69/IP69K | - | Silver | - | latch/0/momentary | - | - | Metal | - | - | - | - | |
- | 93.68 € | 1 | Available | 13 Days | Round | Ø22.3 | 29.5 | 29.5 | 300000 | +70 | 29.5 | 2 x 45 | IP66, IP67, IP69/IP69K | - | Silver | - | latch/0/momentary | - | - | Metal | - | - | - | - | |
- | 95.85 € | 1 | Available | 13 Days | Round | Ø22.3 | 29.5 | 29.5 | 300000 | +70 | 29.5 | 2 x 45 | IP66, IP67, IP69/IP69K | - | Silver | - | latch/0/momentary | - | - | Metal | - | - | - | - | |
- | 163.96 € | 1 | Available | 14 Days | Round | Ø22.3 | 29.5 | 29.5 | 300000 | +70 | 29.5 | 2 x 45 | IP66, IP67, IP69/IP69K | - | Silver | - | latch/0/momentary | - | - | Metal | - | - | - | - |
Loading...
Product type | Key switch | Min. temperature(°C) | -25 |
---|
Configure
Basic Attributes
Switch position
Connection (components)
Key removal position
Lighting type
Print motif
Switch features
Type (misc.)
Unlocking mechanism
Shape (type)
Recess diameter
Product size (height)(mm)
Product size (width)(mm)
Durability
Max. temperature(°C)
Product size (dia.)(mm)
Switching angle(°)
IP rating
Casing/button colour
Functions (switches)
Material
Filter by standard shipping days
Optional Attributes