Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3SB20004LA01 |
3SB20004LB01 |
3SB20004MA01 |
3SB20004PA01 |
3SB20004PB01 |
3SB20004PC01 |
3SB20004QA01 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Switching angle (°) | Functions (switches) | |
---|---|---|---|---|---|---|
82.77 € | 1 | Available | 11 Days | - | latch | |
78.43 € | 1 | Available | 12 Days | - | latch | |
80.60 € | 1 | Available | 11 Days | 1 x 50 | momentary | |
82.77 € | 1 | Available | 18 Days | - | latch | |
80.60 € | 1 | Available | 18 Days | - | latch | |
87.13 € | 1 | Available | 27 Days | - | latch | |
82.77 € | 1 | Available | 18 Days | - | momentary |
Loading...
Product type | Key switch | Shape (type) | Round | Recess diameter | Ø16 |
---|---|---|---|---|---|
Durability | 300000 | Min. temperature(°C) | -25 | Max. temperature(°C) | +70 |
Product size (dia.)(mm) | 19 | IP rating | IP65 | Casing/button colour | Black |
Material | Plastic |