Foot switch (Part Numbers)

Foot switch

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3SE29122AB20

Part Number
3SE29122AB20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

168.05 €

1 14 Days

Loading...

  1. 1

Basic information

Type details 1-pedal without cover Product size (height)(mm) 70 Product size (length)(mm) 220
Product size (width)(mm) 70 Switching current (max.)(A) 16 Contact type 1 maker, 1 breaker
IP rating IP65 Material Metal

This page is Foot switch, part number 3SE29122AB20.
You can find the detail information about specifications and dimensions on part number 3SE29122AB20.

Tech Support