Industrial Ethernet FC Outlet RJ45 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6GK19011FC000AA0

Part Number
6GK19011FC000AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

69.45 €

1 6 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 107 Product size (width)(mm) 31.7 Product size (depth)(mm) 30
Ambient temperature (min.)(°C) -25 Ambient temperature (max.)(°C) +70 Transfer rate(Mbps) 10 / 100
IP rating IP20

This page is Industrial Ethernet FC Outlet RJ45, part number 6GK19011FC000AA0.
You can find the detail information about specifications and dimensions on part number 6GK19011FC000AA0.

Tech Support