Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
7PV15081AW30 |
7PV15081BW30 |
7PV15111AP30 |
7PV15121AP30 |
7PV15121AQ30 |
7PV15131AP30 |
7PV15131AQ30 |
7PV15181AW30 |
7PV15401AW30 |
7PV15581AW30 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Operating voltage (range) | |
---|---|---|---|---|---|
64.97 € | 1 | 11 Days | 12 - 240 V | ||
71.69 € | 1 | 11 Days | 12 - 240 V | ||
37.51 € | 1 | Available | 11 Days | 200 - 240 V | |
33.60 € | 1 | 11 Days | 200 - 240 V | ||
37.51 € | 1 | Available | 11 Days | 100 - 127 V | |
33.60 € | 1 | 11 Days | 200 - 240 V | ||
37.51 € | 1 | Available | 11 Days | 100 - 127 V | |
45.52 € | 1 | 11 Days | 12 - 240 V | ||
82.77 € | 1 | Available | 11 Days | 12 - 240 V | |
78.43 € | 1 | Available | 11 Days | 12 - 240 V |
Loading...
Product size (height)(mm) | 90 | Product size (width)(mm) | 17.5 | Product size (depth)(mm) | 66.7 |
---|---|---|---|---|---|
Product type | TDR | Durability | 10000000 | Electrical lifespan | 100000 |
Min. temperature(°C) | -25 | Max. temperature(°C) | +55 | IP rating | IP20 |