Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
7KT1260
Product size (length)(mm) | 32.7 | Product size (width)(mm) | 70 | Product size (height)(mm) | 85 |
---|---|---|---|---|---|
Product type | Software |
This page is Multi channel current measuring system, part number 7KT1260.
You can find the detail information about specifications and dimensions on part number 7KT1260.