PCF Standard Cable (6XV18613AN75)

PCF Standard Cable 6XV18613AN75
  • Volume Discount

Product Details:

Manufacturer part number: 6XV18613AN75

Brand: SIEMENS

Price: 895.28

Delivery time: 8 Days


Technical Data:

Cable length: 75 m

Max. temperature range (fixed installation): +75 °C

Max. temperature range (flexible installation): +75 °C

Product size (width): - mm

Outside diameter: 7.2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6XV18613AN75

Part Number
6XV18613AN75
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)
Max. temperature range (fixed installation)
(°C)
Max. temperature range (flexible installation)
(°C)
Product size (width)
(mm)
Outside diameter
(mm)
Fibre type Tensile strength
(N)
Fibre quality

895.28 €

1 Available 8 Days 75+75+75-7.2200/230 µ100-

Loading...

  1. 1

Basic information

Product type FO cable Min. temperature range (fixed installation)(°C) -25 Min. temperature range (flexible installation)(°C) -25
No. of fibres 1 Colour Green, Orange, Black Cable features Flame-retardant
Halogen-free No

This page is PCF Standard Cable, part number 6XV18613AN75.
You can find the detail information about specifications and dimensions on part number 6XV18613AN75.

Variation of this product

Part Number
6XV18613AT15
6XV18613AT20
6XV18733AH20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable length
(m)
Max. temperature range (fixed installation)
(°C)
Max. temperature range (flexible installation)
(°C)
Product size (width)
(mm)
Outside diameter
(mm)
Fibre type Tensile strength
(N)
Fibre quality

1,579.59 €

1 Available 8 Days 150+75+75-7.2200/230 µ100-

2,071.51 €

1 Available 8 Days 200+75+75-7.2200/230 µ100-

89.32 €

1 Available 8 Days 2+80+807.4-50/125 µ500Multimode OM2

Tech Support