Manufacturer part number: 6XV18708GH20
Brand: SIEMENS
Price: 48.77 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6XV18708GH20
Product type | Connection cable | Max. temperature range (fixed installation)(°C) | +75 | Min. temperature range (fixed installation)(°C) | -25 |
---|---|---|---|---|---|
Max. temperature range (flexible installation)(°C) | +75 | Min. temperature range (flexible installation)(°C) | -25 | Outside diameter(mm) | 6.5 |
No. of leads | 4 | Colour | Green | Cable features | Flame-retardant |
Insulation (material) | Polyethylene (PE) | Halogen-free | No |
This page is IE Connecting Cable, part number 6XV18708GH20.
You can find the detail information about specifications and dimensions on part number 6XV18708GH20.
Configure
Basic Attributes
Optional Attributes
Part Number |
---|
6XV18715TN10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|
102.39 € | 1 | Available | 7 Days |