Connection cable (3NY1910)

Connection cable 3NY1910

Click on this image to zoom in.

Click on this image to zoom in.

  • Connection cable 3NY1910
  • Connection cable 3NY1910
  • Connection cable 3NY1910
  • Connection cable 3NY1910
  • Connection cable 3NY1910
  • Connection cable 3NY1910
  • Connection cable 3NY1910
  • Connection cable 3NY1910
  • Connection cable 3NY1910
  • Connection cable 3NY1910
  • Connection cable 3NY1910
  • Connection cable 3NY1910
  • Connection cable 3NY1910
  • Connection cable 3NY1910
  • Connection cable 3NY1910
  • Connection cable 3NY1910
  • Volume Discount

Product Details:

Manufacturer part number: 3NY1910

Brand: SIEMENS

Price: 39.20

Delivery time: 98 Days


Technical Data:

Cable length: - m

Product type: Cable

Ambient temperature (max.): - °C

Ambient temperature (min.): - °C

Max. temperature: - °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3NY1910

Part Number
3NY1910
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)
Product type Ambient temperature (max.)
(°C)
Ambient temperature (min.)
(°C)
Max. temperature
(°C)
Min. temperature
(°C)
Max. temperature range (fixed installation)
(°C)
Min. temperature range (fixed installation)
(°C)
Max. temperature range (flexible installation)
(°C)
Min. temperature range (flexible installation)
(°C)
Product size (length)
(mm)
Outside diameter
(mm)
Frame size No. of leads Switching voltage
(V)
Switching current (max.)
(A)
Thread size IP rating Colour Contact material Cable features Insulation (material) Compatible with (details) Type (misc.) Halogen-free

39.20 €

1 98 Days -Cable--------1000-----------With switchAccessories for 3NP5 fuse switch disconnectors-

Loading...

  1. 1

This page is Connection cable, part number 3NY1910.
You can find the detail information about specifications and dimensions on part number 3NY1910.

Variation of this product

Part Number
3KC98232
3NY1911
3RA27110EE11
3RB29872B
3SX56012GA03
3SX56012GA05
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable length
(m)
Product type Ambient temperature (max.)
(°C)
Ambient temperature (min.)
(°C)
Max. temperature
(°C)
Min. temperature
(°C)
Max. temperature range (fixed installation)
(°C)
Min. temperature range (fixed installation)
(°C)
Max. temperature range (flexible installation)
(°C)
Min. temperature range (flexible installation)
(°C)
Product size (length)
(mm)
Outside diameter
(mm)
Frame size No. of leads Switching voltage
(V)
Switching current (max.)
(A)
Thread size IP rating Colour Contact material Cable features Insulation (material) Compatible with (details) Type (misc.) Halogen-free

20.16 €

1 11 Days -Cable--------3000-----------3 KC8--

54.89 €

1 11 Days -Cable--------3000-----------With switchAccessories for 3NP5 fuse switch disconnectors-

45.93 €

1 11 Days -Cable--+60-25-------------------

14.56 €

1 11 Days 0.1Cable--------100-S12------------

41.44 €

1 11 Days 3Cable--+90-----50---302M12IP68, IP69K-CuZn-----

45.93 €

1 11 Days 5Cable--+90-----50---302M12IP68, IP69K-CuZn-----

Tech Support