Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
8MR21504AB |
8MR21504B |
8MR21505A |
8MR21505AA |
8MR21505AB |
8MR21505B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Operating voltage (range) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Power (W) | |
---|---|---|---|---|---|---|---|---|---|
134.44 € | 1 | 98 Days | 120 V AC | - | - | - | 400 | ||
134.44 € | 1 | 17 Days | 230 V AC | 111 | 90 | 85 | 400 | ||
117.64 € | 1 | 17 Days | 230 V AC | 90 | 111 | 85 | 250 | ||
123.24 € | 1 | 4 Days | 120 V AC | - | - | - | 250 | ||
123.24 € | 1 | 4 Days | 120 V AC | - | - | - | 250 | ||
123.24 € | 1 | 17 Days | 230 V AC | 90 | 111 | 85 | 250 |
Loading...
Product type | Heater | Operating temperature (min.)(°C) | -45 | Operating temperature (max.)(°C) | +70 |
---|---|---|---|---|---|
IP rating | IP20 |
Configure
Basic Attributes
Operating voltage (range)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Power(W)
Filter by standard shipping days
Optional Attributes