Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8MR21100D
Part Number
|
---|
8MR21100D |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Operating voltage (range) | Operating temperature (min.) (°C) | Operating temperature (max.) (°C) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Power (W) | IP rating | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
117.57 € | 1 | Available | 17 Days | 110 - 120 V AC | -45 | +70 | 220 | 60 | 70 | 100 | IP44 |
Loading...
Product type | Heater |
---|
This page is Heater, part number 8MR21100D.
You can find the detail information about specifications and dimensions on part number 8MR21100D.
Configure
Basic Attributes
Operating voltage (range)
Operating temperature (min.)(°C)
Operating temperature (max.)(°C)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
Power(W)
IP rating
Filter by standard shipping days
Optional Attributes
Part Number |
---|
8MR21100C |
8MR21101D |
8MR21103C |
8MR21103D |
8MR21104D |
8MR21106AA |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Operating voltage (range) | Operating temperature (min.) (°C) | Operating temperature (max.) (°C) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | Power (W) | IP rating |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
147.05 € | 3 Pieces Per Package | 1 pack | Available | 4 Days | 110 - 120 V AC | -45 | +70 | 52 | 25 | 50 | 10 | IP44 | |
66.69 € | 1 | Available | 4 Days | 110 - 120 V AC | - | - | 65 | 60 | 70 | 15 | IP44 | ||
185.83 € | 3 Pieces Per Package | 1 pack | Available | 17 Days | 110 - 120 V AC | -45 | +70 | 100 | 25 | 50 | 30 | IP44 | |
74.15 € | 1 | Available | 17 Days | 110 - 120 V AC | - | - | 65 | 60 | 70 | 30 | IP44 | ||
98.04 € | 1 | Available | 17 Days | 110 - 120 V AC | - | - | 140 | 60 | 70 | 50 | IP44 | ||
114.37 € | 1 | Available | 17 Days | 24 V AC | - | - | 140 | 60 | 70 | 60 | IP44 |