Fan heater, with fan (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8MR21402B
8MR21404B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Power
(W)

207.27 €

1 17 Days 200

218.48 €

1 17 Days 400

Loading...

  1. 1

Basic information

Product type Heater Operating voltage (range) 230 V AC Product size (height)(mm) 151
Product size (length)(mm) 47 Product size (width)(mm) 119 IP rating IP20

Tech Support