Fan heater without thermostat (Part Numbers)

Fan heater without thermostat

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8MR21512B

Part Number
8MR21512B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

326.84 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Product type Heater Operating voltage (range) 120 V AC Product size (height)(mm) 168
Product size (length)(mm) 120 Product size (width)(mm) 145 Power(W) 1200
IP rating IP20

Tech Support