Fan heater with integrated thermostat or hygrostat (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8MR21500A
8MR21500C
8MR21500CA
8MR21502B
8MR21503B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Temperature adjustment range (max.)
(°C)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Power
(W)

285.72 €

1 17 Days +60168100145950

296.92 €

1 17 Days +6018299160950

368.63 €

1 17 Days -18299160950

263.29 €

1 17 Days -1681201451200

280.11 €

1 16 Days -1821201601200

Loading...

  1. 1

Basic information

Product type Heater Operating voltage (range) 230 V AC IP rating IP20

Tech Support