Bus terminal (Part Numbers)

Bus terminal

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6GK15000AB00
6GK15000DA00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plug-in cale length
(m)

240.88 €

1 7 Days 3

274.49 €

1 7 Days 1.5

Loading...

  1. 1

Basic information

Product type Bus terminal Type details RS 485 Product size (depth)(mm) 53
Product size (height)(mm) 138 Product size (width)(mm) 50

Tech Support