Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (width) (mm) | Product size (height) (mm) | Product type | IP rating | |
---|---|---|---|---|---|---|---|---|
179.27 € | 1 | 9 Days | 300 | 650 | Cabinet | IP43 | ||
207.27 € | 1 | 10 Days | 550 | 650 | Rail-mount adapter | IP43 | ||
296.92 € | 1 | 14 Days | 800 | 650 | Rail-mount adapter | IP43 | ||
352.95 € | 1 | 14 Days | 1050 | 650 | Rail-mount adapter | IP43 | ||
196.07 € | 1 | 9 Days | 300 | 800 | Cabinet | IP43 | ||
229.68 € | 1 | 10 Days | 550 | 800 | Rail-mount adapter | IP43 | ||
319.33 € | 1 | 10 Days | 800 | 800 | Rail-mount adapter | IP43 | ||
386.56 € | 1 | 15 Days | 1050 | 800 | Rail-mount adapter | IP43 | ||
201.67 € | 1 | 10 Days | 300 | 950 | Rail-mount adapter | IP43 | ||
341.73 € | 1 | 10 Days | 800 | 950 | Rail-mount adapter | IP43 | ||
498.60 € | 1 | 14 Days | 1300 | 950 | Rail-mount adapter | IP43 | ||
224.08 € | 1 | 14 Days | 300 | 1100 | Rail-mount adapter | IP43 | ||
280.11 € | 1 | 10 Days | 550 | 1100 | Rail-mount adapter | IP43 | ||
435.85 € | 1 | 9 Days | 1050 | 1100 | Cabinet | IP43 | ||
615.12 € | 1 | 15 Days | 1300 | 1100 | Rail-mount adapter | IP43 | ||
229.68 € | 1 | 15 Days | 300 | 1250 | Rail-mount adapter | IP43 | ||
301.40 € | 1 | 10 Days | 550 | 1250 | Rail-mount adapter | IP43 | ||
424.65 € | 1 | 10 Days | 800 | 1250 | Cabinet | IP43 | ||
536.69 € | 1 | 10 Days | 1050 | 1250 | Rail-mount adapter | IP43 | ||
648.73 € | 1 | 15 Days | 1300 | 1250 | Rail-mount adapter | IP43 | ||
252.09 € | 1 | 10 Days | 300 | 1400 | Rail-mount adapter | IP43 | ||
330.53 € | 1 | 10 Days | 550 | 1400 | Cabinet | IP43 | ||
453.79 € | 1 | 10 Days | 800 | 1400 | Cabinet | IP43 | ||
588.24 € | 1 | 10 Days | 1050 | 1400 | Rail-mount adapter | IP43 | ||
711.48 € | 1 | 10 Days | 1300 | 1400 | Rail-mount adapter | IP43 | ||
229.68 € | 1 | 15 Days | 300 | 650 | Rail-mount adapter | IP43 | ||
268.89 € | 1 | 10 Days | 550 | 650 | Rail-mount adapter | IP43 | ||
375.35 € | 1 | 15 Days | 800 | 650 | Rail-mount adapter | IP43 | ||
442.57 € | 1 | 98 Days | 1050 | 650 | Rail-mount adapter | IP43 | ||
246.49 € | 1 | 14 Days | 300 | 800 | Rail-mount adapter | IP43 | ||
285.72 € | 1 | 9 Days | 550 | 800 | Rail-mount adapter | IP43 | ||
453.79 € | 1 | 15 Days | 800 | 800 | Cabinet | IP43 | ||
487.40 € | 1 | 15 Days | 1050 | 800 | Cabinet | IP43 | ||
252.09 € | 1 | 15 Days | 300 | 950 | Rail-mount adapter | IP43 | ||
308.12 € | 1 | 10 Days | 550 | 950 | Rail-mount adapter | IP43 | ||
424.65 € | 1 | 10 Days | 800 | 950 | Cabinet | IP43 | ||
525.49 € | 1 | 15 Days | 1050 | 950 | Rail-mount adapter | IP43 | ||
733.89 € | 1 | 14 Days | 1300 | 950 | Rail-mount adapter | IP43 | ||
280.11 € | 1 | 15 Days | 300 | 1100 | Rail-mount adapter | IP43 | ||
352.95 € | 1 | 10 Days | 550 | 1100 | Rail-mount adapter | IP43 | ||
480.67 € | 1 | 10 Days | 800 | 1100 | Rail-mount adapter | IP43 | ||
592.72 € | 1 | 15 Days | 1050 | 1100 | Rail-mount adapter | IP43 | ||
857.15 € | 1 | 15 Days | 1300 | 1100 | Cabinet | IP43 | ||
290.20 € | 1 | 15 Days | 300 | 1250 | Rail-mount adapter | IP43 | ||
379.83 € | 1 | 9 Days | 550 | 1250 | Rail-mount adapter | IP43 | ||
532.21 € | 1 | 9 Days | 800 | 1250 | Rail-mount adapter | IP43 | ||
704.76 € | 1 | 9 Days | 1050 | 1250 | Cabinet | IP43 | ||
845.93 € | 1 | 15 Days | 1300 | 1250 | Rail-mount adapter | IP43 | ||
323.81 € | 1 | 14 Days | 300 | 1400 | Rail-mount adapter | IP43 | ||
413.44 € | 1 | 10 Days | 550 | 1400 | Rail-mount adapter | IP43 | ||
577.03 € | 1 | 9 Days | 800 | 1400 | Rail-mount adapter | IP43 | ||
738.37 € | 1 | 9 Days | 1050 | 1400 | Cabinet | IP43 | ||
935.57 € | 1 | 10 Days | 1300 | 1400 | Rail-mount adapter | IP43 | ||
296.92 € | 1 | 15 Days | 550 | 800 | Rail-mount adapter | IP31 | ||
413.44 € | 1 | 15 Days | 800 | 800 | Rail-mount adapter | IP31 | ||
319.33 € | 1 | 15 Days | 550 | 950 | Rail-mount adapter | IP31 | ||
435.85 € | 1 | 14 Days | 800 | 950 | Rail-mount adapter | IP31 | ||
397.76 € | 1 | 14 Days | 550 | 1250 | Cabinet | IP31 | ||
547.89 € | 1 | 14 Days | 800 | 1250 | Cabinet | IP31 | ||
431.37 € | 1 | 15 Days | 550 | 1400 | Rail-mount adapter | IP31 |
Loading...
Product size (depth)(mm) | 210 | Material | Steel | Colour | Grey |
---|
Configure
Basic Attributes
Product size (width)(mm)
Product size (height)(mm)
Product type
IP rating
Filter by standard shipping days
Optional Attributes