Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (width) (mm) | Product size (height) (mm) | Product size (depth) (mm) | IP rating | |
---|---|---|---|---|---|---|---|---|
1,601.12 € | 1 | 98 Days | 1000 | 2000 | 500 | IP40 | ||
1,708.68 € | 1 | 11 Days | 1000 | 2000 | 500 | IP55 | ||
1,607.84 € | 1 | 4 Days | 1000 | 2000 | 500 | IP20 | ||
1,708.68 € | 1 | 98 Days | 1200 | 2000 | 500 | IP40 | ||
1,775.91 € | 1 | 11 Days | 1200 | 2000 | 500 | IP55 | ||
1,724.37 € | 1 | 98 Days | 1200 | 2000 | 500 | IP20 | ||
1,316.52 € | 1 | 4 Days | 400 | 2000 | 1000 | IP40 | ||
1,309.80 € | 1 | 4 Days | 400 | 2000 | 1000 | IP55 | ||
1,238.09 € | 1 | 4 Days | 400 | 2000 | 1000 | IP20 | ||
1,114.84 € | 1 | 11 Days | 400 | 2000 | 400 | IP55 | ||
1,036.41 € | 1 | 4 Days | 400 | 2000 | 400 | IP20 | ||
1,170.87 € | 1 | 98 Days | 400 | 2000 | 500 | IP55 | ||
1,085.72 € | 1 | 4 Days | 400 | 2000 | 500 | IP20 | ||
1,197.76 € | 1 | 98 Days | 400 | 2000 | 600 | IP40 | ||
1,204.48 € | 1 | 11 Days | 400 | 2000 | 600 | IP55 | ||
1,141.73 € | 1 | 4 Days | 400 | 2000 | 600 | IP20 | ||
1,253.79 € | 1 | 4 Days | 400 | 2000 | 800 | IP40 | ||
1,260.51 € | 1 | 98 Days | 400 | 2000 | 800 | IP55 | ||
1,182.07 € | 1 | 4 Days | 400 | 2000 | 800 | IP20 | ||
1,204.48 € | 1 | 12 Days | 600 | 2000 | 500 | IP55 | ||
1,119.33 € | 1 | 4 Days | 600 | 2000 | 500 | IP20 | ||
1,535.87 € | 1 | Available | 98 Days | 600 | 2000 | 800 | IP20 | |
1,253.79 € | 1 | 11 Days | 800 | 2000 | 500 | IP40 | ||
1,377.03 € | 1 | 11 Days | 800 | 2000 | 500 | IP55 | ||
1,450.99 € | 1 | 4 Days | 900 | 2000 | 500 | IP40 | ||
1,551.83 € | 1 | 11 Days | 900 | 2000 | 500 | IP55 | ||
1,697.48 € | 1 | 4 Days | 1000 | 2200 | 500 | IP40 | ||
1,791.60 € | 1 | 4 Days | 1000 | 2200 | 500 | IP55 | ||
1,708.68 € | 1 | 4 Days | 1000 | 2200 | 500 | IP20 | ||
1,753.51 € | 1 | 4 Days | 1200 | 2200 | 500 | IP40 | ||
1,858.83 € | 1 | 4 Days | 1200 | 2200 | 500 | IP55 | ||
1,775.91 € | 1 | 4 Days | 1200 | 2200 | 500 | IP20 | ||
1,204.48 € | 1 | 4 Days | 400 | 2200 | 1000 | IP55 | ||
1,141.73 € | 1 | 4 Days | 400 | 2200 | 1000 | IP20 | ||
1,007.28 € | 1 | 4 Days | 400 | 2200 | 400 | IP40 | ||
1,085.72 € | 1 | 4 Days | 400 | 2200 | 400 | IP55 | ||
1,018.49 € | 1 | 4 Days | 400 | 2200 | 400 | IP20 | ||
1,103.64 € | 1 | 4 Days | 400 | 2200 | 500 | IP55 | ||
1,085.72 € | 1 | 4 Days | 400 | 2200 | 500 | IP20 | ||
1,047.61 € | 1 | 4 Days | 400 | 2200 | 600 | IP40 | ||
1,119.33 € | 1 | 98 Days | 400 | 2200 | 600 | IP55 | ||
1,047.61 € | 1 | 4 Days | 400 | 2200 | 600 | IP20 | ||
1,074.51 € | 1 | 4 Days | 400 | 2200 | 800 | IP40 | ||
1,170.87 € | 1 | 4 Days | 400 | 2200 | 800 | IP55 | ||
1,092.44 € | 1 | 4 Days | 400 | 2200 | 800 | IP20 | ||
1,170.87 € | 1 | 4 Days | 600 | 2200 | 500 | IP40 | ||
1,253.79 € | 1 | 98 Days | 600 | 2200 | 500 | IP55 | ||
1,182.07 € | 1 | 11 Days | 600 | 2200 | 500 | IP20 | ||
1,294.12 € | 1 | 4 Days | 800 | 2200 | 500 | IP40 | ||
1,410.64 € | 1 | 98 Days | 800 | 2200 | 500 | IP55 | ||
1,316.52 € | 1 | 4 Days | 800 | 2200 | 500 | IP20 | ||
1,545.09 € | 1 | 4 Days | 900 | 2200 | 500 | IP40 | ||
1,652.67 € | 1 | 11 Days | 900 | 2200 | 500 | IP55 | ||
1,585.44 € | 1 | 4 Days | 900 | 2200 | 500 | IP20 | ||
1,545.09 € | 1 | 4 Days | 1000 | 1800 | 1000 | IP40 | ||
1,753.51 € | 1 | 4 Days | 1000 | 1800 | 1000 | IP55 | ||
1,708.68 € | 1 | 4 Days | 1000 | 1800 | 1000 | IP20 | ||
1,473.39 € | 1 | 98 Days | 1000 | 1800 | 400 | IP40 | ||
1,589.92 € | 1 | 11 Days | 1000 | 1800 | 400 | IP55 | ||
1,383.76 € | 1 | 4 Days | 1000 | 1800 | 400 | IP20 |
Loading...
Material | Steel | Product type | Switchboard cabinet | Colour | Grey |
---|
Configure
Basic Attributes
Product size (width)(mm)
Product size (height)(mm)
Product size (depth)(mm)
IP rating
Filter by standard shipping days
Optional Attributes