KNX room controller (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S55770T 293

Part Number
S55770T 293
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

290.41 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Product type Room hub IP rating IP20 Colour White
Mounting type Flush mount

This page is KNX room controller, part number S55770T 293.
You can find the detail information about specifications and dimensions on part number S55770T 293.

Tech Support