Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Light intensity (cd) | Operating voltage (V) | Product size (dia.) (mm) | Product size (height) (mm) | Product size (width) (mm) | IP rating | Colour | |
---|---|---|---|---|---|---|---|---|---|---|---|
105.31 € | 1 | 11 Days | 2.43 | 24 | 50 | 67 | 52 | IP54 | Red | ||
105.31 € | 1 | 11 Days | 2.34 | 24 | 50 | 67 | 52 | IP54 | Green | ||
105.31 € | 1 | 11 Days | 9.74 | 24 | 50 | 67 | 52 | IP54 | Transparent | ||
105.31 € | 1 | 11 Days | 0.18 | 24 | 50 | 67 | 52 | IP54 | Blue | ||
105.31 € | 1 | 11 Days | 1.39 | 115 | 50 | 67 | 52 | IP54 | Red | ||
105.31 € | 1 | 11 Days | 3.07 | 115 | 50 | 67 | 52 | IP54 | Yellow | ||
105.31 € | 1 | 11 Days | 4.49 | 115 | 50 | 67 | 52 | IP54 | Transparent | ||
105.31 € | 1 | 11 Days | 0.11 | 115 | 50 | 67 | 52 | IP54 | Blue | ||
105.31 € | 1 | 11 Days | 1.68 | 230 | 50 | 67 | 52 | IP54 | Green | ||
105.31 € | 1 | 11 Days | 3.88 | 230 | 50 | 67 | 52 | IP54 | Yellow | ||
105.31 € | 1 | 11 Days | 5.73 | 230 | 50 | 67 | 52 | IP54 | Transparent | ||
105.31 € | 1 | 11 Days | 0.13 | 230 | 50 | 67 | 52 | IP54 | Blue | ||
112.04 € | 1 | 12 Days | 1.41 | 24 | 70 | 65.5 | 70 | IP65 | Red | ||
112.04 € | 1 | 11 Days | 1.36 | 24 | 70 | 65.5 | 70 | IP65 | Green | ||
117.64 € | 1 | 12 Days | 0.93 | 115 | 70 | 65.5 | 70 | IP65 | Red | ||
117.64 € | 1 | 11 Days | 1.05 | 115 | 70 | 65.5 | 70 | IP65 | Yellow | ||
117.64 € | 1 | 98 Days | 0.12 | 115 | 70 | 65.5 | 70 | IP65 | Blue | ||
117.64 € | 1 | 11 Days | 1.07 | 230 | 70 | 65.5 | 70 | IP65 | Green | ||
117.64 € | 1 | 12 Days | 1.29 | 230 | 70 | 65.5 | 70 | IP65 | Yellow | ||
117.64 € | 1 | 11 Days | 1.89 | 230 | 70 | 65.5 | 70 | IP65 | Transparent | ||
117.64 € | 1 | 11 Days | 0.13 | 230 | 70 | 65.5 | 70 | IP65 | Blue |
Loading...
Min. temperature(°C) | -20 | Max. temperature(°C) | +50 | Material | PC |
---|---|---|---|---|---|
Signal system features | LED | Type (misc.) | Bayonet |
Configure
Basic Attributes
Light intensity(cd)
Operating voltage(V)
Product size (dia.)(mm)
Product size (height)(mm)
Product size (width)(mm)
IP rating
Colour
Filter by standard shipping days
Optional Attributes