Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
8WD44080AA |
8WD44080AB |
8WD44080AE |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type (misc.) | |
---|---|---|---|---|---|
74.07 € | 1 | Available | 10 Days | Pipe mounting | |
74.07 € | 1 | Available | 10 Days | Floor/angle mounting | |
76.24 € | 1 | Available | 10 Days | Floor/angle mounting |
Loading...
Min. temperature(°C) | -20 | Max. temperature(°C) | +50 | Product size (dia.)(mm) | 70 |
---|---|---|---|---|---|
Product size (height)(mm) | 42.5 | Product size (width)(mm) | 70 | IP rating | IP65 |
Colour | Black | Material | PA |