Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3RT20282XB400LA2 |
3RT20282XG400LA2 |
3RT20282XJ400LA2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection (components) | |
---|---|---|---|---|---|
326.84 € | 1 | Available | 13 Days | Spring-loaded terminal | |
322.48 € | 1 | Available | Quote | Spring-loaded terminal | |
322.48 € | 1 | Available | 13 Days | - |
Loading...
No. of pins | 3-pin | Product size (height)(mm) | 102 | Product size (width)(mm) | 45 |
---|---|---|---|---|---|
Durability | 10000000 | Nominal voltage(V AC) | 690 | Frame size | S0 |
Contact type | 3 makers | Auxiliary contact type | 1 maker, 1 breaker | Mounting type (relays) | Snap-in, Screw-fit |