Solid-state contactor 3-phase (3RF34051BB24)

Solid-state contactor 3-phase 3RF34051BB24

Click on this image to zoom in.

Click on this image to zoom in.

  • Solid-state contactor 3-phase 3RF34051BB24
  • Solid-state contactor 3-phase 3RF34051BB24
  • Solid-state contactor 3-phase 3RF34051BB24
  • Solid-state contactor 3-phase 3RF34051BB24
  • Solid-state contactor 3-phase 3RF34051BB24
  • Solid-state contactor 3-phase 3RF34051BB24
  • Solid-state contactor 3-phase 3RF34051BB24
  • Solid-state contactor 3-phase 3RF34051BB24
  • Solid-state contactor 3-phase 3RF34051BB24
  • Solid-state contactor 3-phase 3RF34051BB24
  • Solid-state contactor 3-phase 3RF34051BB24
  • Solid-state contactor 3-phase 3RF34051BB24
  • Solid-state contactor 3-phase 3RF34051BB24
  • Solid-state contactor 3-phase 3RF34051BB24
  • Volume Discount

Product Details:

Manufacturer part number: 3RF34051BB24

Brand: SIEMENS

Price: 151.25

Delivery time: 11 Days


Technical Data:

Product size (height): 95 mm

Product size (width): 45 mm

Product size (depth): 100.8 mm

Control voltage range: -

Current load: - A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3RF34051BB24

Part Number
3RF34051BB24
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Control voltage range Current load
(A)
Response time
(ms)
Switching voltage (min.)
(V AC)
Switching voltage (max.)
(V AC)
IP rating Contact type Connection (components) Mounting type (relays) Switching type (relays)
-

151.25 €

1 11 Days 9545100.8------2 makersScrew terminalsSnap-in, Screw-fit-

Loading...

  1. 1

Basic information

No. of pins 3-pin Min. temperature(°C) -25 Max. temperature(°C) +60

This page is Solid-state contactor 3-phase, part number 3RF34051BB24.
You can find the detail information about specifications and dimensions on part number 3RF34051BB24.

Variation of this product

Part Number
3RF2410-1AC35
3RF2410-1AC45
3RF2410-1AC55
3RF34051BB26
3RF34051BD04
3RF34051BD24
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (depth)
(mm)
Control voltage range Current load
(A)
Response time
(ms)
Switching voltage (min.)
(V AC)
Switching voltage (max.)
(V AC)
IP rating Contact type Connection (components) Mounting type (relays) Switching type (relays)

196.07 €

1 11 Days 10045104.590 - 125 V AC10.54048600IP203 makersScrew terminalsDIN railZero crossing
-

173.65 €

1 3 Days 10045104.54 - 30 V DC10-48600IP203 makersScrew terminals-Zero crossing

196.07 €

1 11 Days 10045104.5180 - 230 V AC10.54048600IP203 makersScrew terminalsDIN railZero crossing
-

184.87 €

1 11 Days 9545100.8-2.7----2 makersScrew terminalsSnap-in, Screw-fit-
-

304.99 €

1 Available 11 Days 9545113.8------2 makersScrew terminalsSnap-in, Screw-fit-
-

311.55 €

1 Available 11 Days 9545113.8------2 makersScrew terminalsSnap-in, Screw-fit-

Tech Support