Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | No. of pins | Product size (height) (mm) | Product size (width) (mm) | Product size (depth) (mm) | Durability | Min. temperature (°C) | Max. temperature (°C) | Contact type | Auxiliary contact type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5,245.99 € | 1 | Available | 7 Days | 2-pin | 281 | 185 | 255 | 10000000 | -25 | +55 | 2 makers | 4 makers, 4 breakers | |
5,552.07 € | 1 | Available | 22 Days | 2-pin | 281 | 160 | 314 | 10000000 | -25 | +55 | 2 makers | 2 makers, 2 breakers | |
5,678.87 € | 1 | Available | 22 Days | 2-pin | 281 | 160 | 314 | 10000000 | -25 | +55 | 2 makers | 2 makers, 2 breakers | |
6,083.33 € | 1 | Available | 22 Days | 2-pin | 281 | 160 | 314 | 10000000 | -25 | +55 | 2 makers | 2 makers, 2 breakers | |
5,683.24 € | 1 | Available | 23 Days | 2-pin | 281 | 160 | 314 | 10000000 | -25 | +55 | 2 makers | 2 makers, 2 breakers | |
4,382.40 € | 1 | Available | 25 Days | 2-pin | 281 | 160 | 255 | 10000000 | -25 | +55 | 2 makers | 2 makers, 2 breakers | |
4,618.52 € | 1 | Available | 25 Days | 2-pin | 281 | 160 | 255 | 10000000 | -25 | +55 | 2 makers | 2 makers, 2 breakers | |
4,793.43 € | 1 | Available | 25 Days | 2-pin | 281 | 160 | 255 | 10000000 | -25 | +55 | 2 makers | 2 makers, 2 breakers | |
5,945.59 € | 1 | Available | Quote | 2-pin | 281 | 235 | 314 | 10000000 | -40 | +70 | 2 makers | 2 makers, 1 breaker | |
6,109.57 € | 1 | Available | Quote | 2-pin | 281 | 235 | 314 | 10000000 | -40 | +70 | 2 makers | 2 makers, 1 breaker | |
5,711.67 € | 1 | Available | 25 Days | 2-pin | 281 | 185 | 314 | 10000000 | -25 | +55 | 2 makers | 2 makers, 2 breakers | |
2,607.13 € | 1 | Available | 13 Days | 1-pin | 360 | 78 | 276 | 30000000 | -25 | +55 | 1 maker | 4 makers, 4 breakers | |
2,552.48 € | 1 | Available | 12 Days | 1-pin | 360 | 78 | 276 | 30000000 | -25 | +55 | 1 maker | 4 makers, 4 breakers | |
3,005.04 € | 1 | Available | Quote | 1-pin | 360 | 78 | 276 | 30000000 | -25 | +55 | 1 maker | 4 makers, 4 breakers | |
2,972.24 € | 1 | Available | Quote | 1-pin | 360 | 78 | 276 | 30000000 | -25 | +55 | 1 maker | 4 makers, 4 breakers | |
2,611.52 € | 1 | Available | 13 Days | 1-pin | 368 | 78 | 276 | 30000000 | -25 | +55 | 1 maker | 4 makers, 4 breakers | |
5,678.87 € | 1 | Available | 12 Days | 2-pin | 375 | 160 | 290 | 30000000 | -25 | +55 | 2 makers | 4 makers, 4 breakers | |
5,672.32 € | 1 | Available | Quote | 2-pin | 375 | 160 | 290 | 30000000 | -25 | +55 | 2 makers | 4 makers, 4 breakers | |
6,159.85 € | 1 | Available | 13 Days | 2-pin | 375 | 160 | 290 | 30000000 | -25 | +55 | 2 makers | 4 makers, 4 breakers | |
6,301.96 € | 1 | Available | Quote | 2-pin | 375 | 160 | 290 | 30000000 | -25 | +55 | 2 makers | 4 makers, 4 breakers |
Loading...
Permanent current (max.)(A) | 400 | Frame size | 12 | IP rating | IP00 |
---|---|---|---|---|---|
Connection (components) | Screw terminals | Mounting type (relays) | Screw-fit |
Configure
Basic Attributes
No. of pins
Product size (height)(mm)
Product size (width)(mm)
Product size (depth)(mm)
Durability
Min. temperature(°C)
Max. temperature(°C)
Contact type
Auxiliary contact type
Filter by standard shipping days
Optional Attributes