Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3RT23361AB00 |
3RT23361AC20 |
3RT23361AF00 |
3RT23361AH20 |
3RT23361AK60 |
3RT23361AL20 |
3RT23361AN20 |
3RT23361AP00 |
3RT23361AV00 |
3RT23361NB30 |
3RT23361NE30 |
3RT23361NP30 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection (components) | |
---|---|---|---|---|---|
229.55 € | 1 | Available | 11 Days | Screw terminals | |
229.55 € | 1 | Available | 11 Days | - | |
229.55 € | 1 | Available | 12 Days | - | |
235.01 € | 1 | Available | 11 Days | - | |
229.55 € | 1 | Available | 12 Days | - | |
224.08 € | 1 | Available | 11 Days | - | |
229.55 € | 1 | Available | 12 Days | - | |
224.08 € | 1 | Available | 11 Days | - | |
235.01 € | 1 | Available | 12 Days | - | |
326.84 € | 1 | Available | 12 Days | - | |
348.72 € | 1 | Available | 6 Days | Screw terminals | |
326.84 € | 1 | Available | 11 Days | Screw terminals |
Loading...
No. of pins | 4-pin | Product size (height)(mm) | 114 | Product size (width)(mm) | 75 |
---|---|---|---|---|---|
Product size (depth)(mm) | 130 | Durability | 10000000 | Min. temperature(°C) | -40 |
Max. temperature(°C) | +70 | Frame size | S2 | IP rating | IP20 |
Contact type | 4 makers | Auxiliary contact type | 1 maker, 1 breaker | Mounting type (relays) | Snap-in, Screw-fit |